Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • The QUICK FLEX Type coupling consists of two standard hubs and one insert and one cover.
  • QUICK FLEX flexible urethane coupling inserts are resistant to most chemicals and avaialble in four materials for varying temperature and torque needs.
1 - 48 of 48 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Color

Torque  (in·lb)

Part Number

Coupling Size

Color

Nominal Torque

Inner Diameter (L)

QF5TINSERT N/A 5 N/A Black N/A N/A 1.23 in31.2 mm
QF5BINSERT N/A 5 N/A Blue N/A N/A 1.23 in31.2 mm
QF5INSERT N/A 5 N/A Red N/A N/A 1.23 in31.2 mm
QF5HINSERT N/A 5 N/A White N/A N/A 1.23 in31.2 mm
QF15TINSERT N/A 15 N/A Black N/A 452 in·lb N/A 1.66 in42.2 mm
QF15BINSERT N/A 15 N/A Blue N/A 293 in·lb N/A 1.66 in42.2 mm
QF15INSERT N/A 15 N/A Red N/A 150 in·lb N/A 1.66 in42.2 mm
QF15HINSERT N/A 15 N/A White N/A 293 in·lb N/A 1.66 in42.2 mm
QF25TINSERT N/A 25 N/A Black N/A 1407 in·lb N/A 2.16 in54.9 mm
QF25BINSERT N/A 25 N/A Blue N/A 913 in·lb N/A 2.16 in54.9 mm
QF25INSERT N/A 25 N/A Red N/A 484 in·lb N/A 2.16 in54.9 mm
QF25HINSERT N/A 25 N/A White N/A 913 in·lb N/A 2.16 in54.9 mm
QF50TINSERT N/A 50 N/A Black N/A 2992 in·lb N/A 2.41 in61.2 mm
QF50BINSERT N/A 50 N/A Blue N/A 1978 in·lb N/A 2.41 in61.2 mm
QF50INSERT N/A 50 N/A Red N/A 998 in·lb N/A 2.41 in61.2 mm
QF50HINSERT N/A 50 N/A White N/A 1978 in·lb N/A 2.41 in61.2 mm
QF100TINSERT N/A 100 N/A Black N/A 6061 in·lb N/A 3.05 in77.5 mm
QF100BINSERT N/A 100 N/A Blue N/A 3971 in·lb N/A 3.05 in77.5 mm
QF100INSERT N/A 100 N/A Red N/A 2003 in·lb N/A 3.05 in77.5 mm
QF100HINSERT N/A 100 N/A White N/A 3971 in·lb N/A 3.05 in77.5 mm
QF175TINSERT N/A 175 N/A Black N/A 9973 in·lb N/A 3.9 in99.1 mm
QF175BINSERT N/A 175 N/A Blue N/A 6656 in·lb N/A 3.9 in99.1 mm
QF175INSERT N/A 175 N/A Red N/A 3475 in·lb N/A 3.9 in99.1 mm
QF175HINSERT N/A 175 N/A White N/A 6656 in·lb N/A 3.9 in99.1 mm
QF250TINSERT N/A 250 N/A Black N/A 13438 in·lb N/A 4.13 in104.9 mm
QF250BINSERT N/A 250 N/A Blue N/A 8718 in·lb N/A 4.13 in104.9 mm
QF250INSERT N/A 250 N/A Red N/A 4391 in·lb N/A 4.13 in104.9 mm
QF250HINSERT N/A 250 N/A White N/A 8718 in·lb N/A 4.13 in104.9 mm
QF500TINSERT N/A 500 N/A Black N/A 24794 in·lb N/A 4.51 in114.6 mm
QF500BINSERT N/A 500 N/A Blue N/A 16313 in·lb N/A 4.51 in114.6 mm
QF500INSERT N/A 500 N/A Red N/A 8487 in·lb N/A 4.51 in114.6 mm
QF500HINSERT N/A 500 N/A White N/A 16313 in·lb N/A 4.51 in114.6 mm
QF1000TINSERT N/A 1000 N/A Black N/A 35081 in·lb N/A 6.19 in157.2 mm
QF1000BINSERT N/A 1000 N/A Blue N/A 23022 in·lb N/A 6.19 in157.2 mm
QF1000INSERT N/A 1000 N/A Red N/A 12001 in·lb N/A 6.19 in157.2 mm
QF1000HINSERT N/A 1000 N/A White N/A 23022 in·lb N/A 6.19 in157.2 mm
QF1890TINSERT N/A 1890 N/A Black N/A 62597 in·lb N/A 7.6 in193 mm
QF1890BINSERT N/A 1890 N/A Blue N/A 38937 in·lb N/A 7.6 in193 mm
QF1890INSERT N/A 1890 N/A Red N/A 19869 in·lb N/A 7.6 in193 mm
QF1890HINSERT N/A 1890 N/A White N/A 38937 in·lb N/A 7.6 in193 mm
QF3150TINSERT N/A 3150 N/A Black N/A 98434 in·lb N/A 9.15 in232.4 mm
QF3150BINSERT N/A 3150 N/A Blue N/A 64004 in·lb N/A 9.15 in232.4 mm
QF3150INSERT N/A 3150 N/A Red N/A 33942 in·lb N/A 9.15 in232.4 mm
QF3150HINSERT N/A 3150 N/A White N/A 64004 in·lb N/A 9.15 in232.4 mm
QF10260TINSERT N/A 10260 N/A Black N/A 188794 in·lb N/A 11.25 in285.8 mm
QF10260BINSERT N/A 10260 N/A Blue N/A 127817 in·lb N/A 11.25 in285.8 mm
QF10260INSERT N/A 10260 N/A Red N/A 67852 in·lb N/A 11.25 in285.8 mm
QF10260HINSERT N/A 10260 N/A White N/A 127817 in·lb N/A 11.25 in285.8 mm
1 - 48 of 48 | Results Per Page | View | Unit of Measure
1