Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

CAD

N/A QF15SPHUBX24MM N/A 24 mm N/A 15 N/A 8X3.3 N/A
N/A QF15SPHUBX25MM N/A 25 mm N/A 15 N/A 8X3.3 N/A
N/A QF15SPHUBX28MM N/A 28 mm N/A 15 N/A 8X3.3 N/A
N/A QF15SPHUBX29MM N/A 29 mm N/A 15 N/A 8X3.3 N/A
N/A QF15SPHUBX32MM N/A 32 mm N/A 15 N/A 8X3.3 N/A
N/A QF15SPHUBX38MM N/A 38 mm N/A 15 N/A 8X3.3 N/A
N/A QF15SPHUBX42MM N/A 42 mm N/A 15 N/A 8X3.3 N/A
N/A QF15S303SPHX110 N/A 110 mm N/A 15 N/A 10X3.3 N/A
N/A QF25SPHUBX24MM N/A 24 mm N/A 25 N/A 10X3.3 N/A
N/A QF25SPHUBX28MM N/A 28 mm N/A 25 N/A 10X3.3 N/A
N/A QF25SPHUBX32MM N/A 32 mm N/A 25 N/A 10X3.3 N/A
N/A QF25SPHUBX38MM N/A 38 mm N/A 25 N/A 12X3.3 N/A
N/A QF25SPHUBX42MM N/A 42 mm N/A 25 N/A 12X3.3 N/A
N/A QF25SPHUBX48MM N/A 48 mm N/A 25 N/A 14X3.8 N/A
N/A QF25SPHUBX50MM N/A 50 mm N/A 25 N/A 12X3.3 N/A
N/A QF25SPHUBX55MM N/A 55 mm N/A 25 N/A 14X3.8 N/A
N/A QF50SPHUBX25MM N/A 25 mm N/A 50 N/A 14X3.8 N/A
N/A QF50SPHUBX40MM N/A 40 mm N/A 50 N/A 14X3.8 N/A
N/A QF50SPHUBX42MM N/A 42 mm N/A 50 N/A 14X3.8 N/A
N/A QF50SPHUBX48MM N/A 48 mm N/A 50 N/A 14X3.8 N/A
N/A QF50SPHUBX50MM N/A 50 mm N/A 50 N/A 16X4.3 N/A
N/A QF50SPHUBX55MM N/A 55 mm N/A 50 N/A 16X4.3 N/A
N/A QF50SPHUBX55MMU N/A 55 mm N/A 50 N/A 16X4.3 N/A
N/A QF50SPHUBX60MM N/A 60 mm N/A 50 N/A 16X4.3 N/A
N/A QF100SPHUBX206 N/A 206 mm N/A 100 N/A 18X4.4 N/A
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2