COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

CAD

Quantity Add To Cart/Request Quote
N/A QF15SPHUBX24MM N/A 24 mm N/A 15 N/A 8X3.3 N/A Add To Cart
Request Quote
N/A QF15SPHUBX25MM N/A 25 mm N/A 15 N/A 8X3.3 N/A Add To Cart
Request Quote
N/A QF15SPHUBX28MM N/A 28 mm N/A 15 N/A 8X3.3 N/A Add To Cart
Request Quote
N/A QF15SPHUBX29MM N/A 29 mm N/A 15 N/A 8X3.3 N/A Add To Cart
Request Quote
N/A QF15SPHUBX32MM N/A 32 mm N/A 15 N/A 8X3.3 N/A Add To Cart
Request Quote
N/A QF15SPHUBX38MM N/A 38 mm N/A 15 N/A 8X3.3 N/A Add To Cart
Request Quote
N/A QF15SPHUBX42MM N/A 42 mm N/A 15 N/A 8X3.3 N/A Add To Cart
Request Quote
N/A QF15S303SPHX110 N/A 110 mm N/A 15 N/A 10X3.3 N/A Add To Cart
Request Quote
N/A QF25SPHUBX24MM N/A 24 mm N/A 25 N/A 10X3.3 N/A Add To Cart
Request Quote
N/A QF25SPHUBX28MM N/A 28 mm N/A 25 N/A 10X3.3 N/A Add To Cart
Request Quote
N/A QF25SPHUBX32MM N/A 32 mm N/A 25 N/A 10X3.3 N/A Add To Cart
Request Quote
N/A QF25SPHUBX38MM N/A 38 mm N/A 25 N/A 12X3.3 N/A Add To Cart
Request Quote
N/A QF25SPHUBX42MM N/A 42 mm N/A 25 N/A 12X3.3 N/A Add To Cart
Request Quote
N/A QF25SPHUBX48MM N/A 48 mm N/A 25 N/A 14X3.8 N/A Add To Cart
Request Quote
N/A QF25SPHUBX50MM N/A 50 mm N/A 25 N/A 12X3.3 N/A Add To Cart
Request Quote
N/A QF25SPHUBX55MM N/A 55 mm N/A 25 N/A 14X3.8 N/A Add To Cart
Request Quote
N/A QF50SPHUBX25MM N/A 25 mm N/A 50 N/A 14X3.8 N/A Add To Cart
Request Quote
N/A QF50SPHUBX40MM N/A 40 mm N/A 50 N/A 14X3.8 N/A Add To Cart
Request Quote
N/A QF50SPHUBX42MM N/A 42 mm N/A 50 N/A 14X3.8 N/A Add To Cart
Request Quote
N/A QF50SPHUBX48MM N/A 48 mm N/A 50 N/A 14X3.8 N/A Add To Cart
Request Quote
N/A QF50SPHUBX50MM N/A 50 mm N/A 50 N/A 16X4.3 N/A Add To Cart
Request Quote
N/A QF50SPHUBX55MM N/A 55 mm N/A 50 N/A 16X4.3 N/A Add To Cart
Request Quote
N/A QF50SPHUBX55MMU N/A 55 mm N/A 50 N/A 16X4.3 N/A Add To Cart
Request Quote
N/A QF50SPHUBX60MM N/A 60 mm N/A 50 N/A 16X4.3 N/A Add To Cart
Request Quote
N/A QF100SPHUBX206 N/A 206 mm N/A 100 N/A 18X4.4 N/A Add To Cart
Request Quote
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2