Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
1 - 46 of 46 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Bore Size

Coupling Size

Keyway Size (mm)

CAD

QF15SPHUBX24MM N/A 24 mm N/A 15 N/A 8X3.3 N/A
QF15SPHUBX25MM N/A 25 mm N/A 15 N/A 8X3.3 N/A
QF15SPHUBX28MM N/A 28 mm N/A 15 N/A 8X3.3 N/A
QF15SPHUBX29MM N/A 29 mm N/A 15 N/A 8X3.3 N/A
QF15SPHUBX32MM N/A 32 mm N/A 15 N/A 8X3.3 N/A
QF15SPHUBX38MM N/A 38 mm N/A 15 N/A 8X3.3 N/A
QF15SPHUBX42MM N/A 42 mm N/A 15 N/A 8X3.3 N/A
QF25SPHUBX24MM N/A 24 mm N/A 25 N/A 10X3.3 N/A
QF25SPHUBX28MM N/A 28 mm N/A 25 N/A 10X3.3 N/A
QF25SPHUBX32MM N/A 32 mm N/A 25 N/A 10X3.3 N/A
QF25SPHUBX38MM N/A 38 mm N/A 25 N/A 12X3.3 N/A
QF25SPHUBX42MM N/A 42 mm N/A 25 N/A 12X3.3 N/A
QF25SPHUBX48MM N/A 48 mm N/A 25 N/A 14X3.8 N/A
QF25SPHUBX50MM N/A 50 mm N/A 25 N/A 12X3.3 N/A
QF25SPHUBX55MM N/A 55 mm N/A 25 N/A 14X3.8 N/A
QF50SPHUBX25MM N/A 25 mm N/A 50 N/A 14X3.8 N/A
QF50SPHUBX40MM N/A 40 mm N/A 50 N/A 14X3.8 N/A
QF50SPHUBX42MM N/A 42 mm N/A 50 N/A 14X3.8 N/A
QF50SPHUBX48MM N/A 48 mm N/A 50 N/A 14X3.8 N/A
QF50SPHUBX55MM N/A 55 mm N/A 50 N/A 16X4.3 N/A
QF50SPHUBX55MMU N/A 55 mm N/A 50 N/A 16X4.3 N/A
QF50SPHUBX60MM N/A 60 mm N/A 50 N/A 16X4.3 N/A
QF100SPHUBX206 N/A 206 mm N/A 100 N/A 18X4.4 N/A
QF175SPHUBX50MM N/A 50 mm N/A 175 N/A 18X4.4 N/A
QF175SPHUBX55MMU N/A 55 mm N/A 175 N/A 18X4.4 N/A
QF175SPHUBX65MM N/A 65 mm N/A 175 N/A 20X4.9 N/A
QF175SPHUBX70MM N/A 70 mm N/A 175 N/A 20X4.9 N/A
QF175SPHUBX75MM N/A 75 mm N/A 175 N/A 20X4.9 N/A
QF175SPHUBX75MMU N/A 75 mm N/A 175 N/A 20X4.9 N/A
QF175SPHUBX80MM N/A 80 mm N/A 175 N/A 22X5.4 N/A
QF175SPHUBX80MMU N/A 80 mm N/A 175 N/A 22X5.4 N/A
QF175SPHUBX85MM N/A 85 mm N/A 175 N/A 22X5.4 N/A
QF175SPHUBX90MM N/A 90 mm N/A 175 N/A 25x5.4 N/A
QF250SPHUBX65MM N/A 65 mm N/A 250 N/A 25x5.4 N/A
QF250SPHUBX70MM N/A 70 mm N/A 250 N/A 20X4.9 N/A
QF250SPHUBX80MM N/A 80 mm N/A 250 N/A 25x5.4 N/A
QF250SPHUBX90MM N/A 90 mm N/A 250 N/A 28x6.4 N/A
QF250SPHUBX95MM N/A 95 mm N/A 250 N/A 28x6.4 N/A
QF250SPHUBX100MM N/A 100 mm N/A 250 N/A 28x6.4 N/A
QF500SPHUBX110MM N/A 110 mm N/A 500 N/A 28x6.4 N/A
QF1000SPHUBX135MM N/A 135 mm N/A 1000 N/A 36x8.4 N/A
QF1890SPHUBX110MM N/A 110 mm N/A 1890 N/A 36x8.4 N/A
QF1890SPHUBX140MMU N/A 140 mm N/A 1890 N/A 36x8.4 N/A
QF1890SPHUBX145MMU N/A 145 mm N/A 1890 N/A 36x8.4 N/A
QF3150SPHUBX150MMU N/A 150 mm N/A 3150 N/A 45x10.4 N/A
QF3150SPHUBX180MM N/A 180 mm N/A 3150 N/A 45x10.4 N/A
1 - 46 of 46 | Results Per Page | View | Unit of Measure
1