Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

CAD

Sort by
N/A QF15SPHUBX24MM N/A 24.00 mm N/A 15 N/A 8x3.3 N/A
N/A QF15SPHUBX38MM N/A 38 mm N/A 15 N/A 8x3.3 N/A
N/A QF175SPHUBX85MM N/A 85 mm N/A 175 N/A 22x5.4 N/A
N/A QF175SPHUBX90MM N/A 90 mm N/A 175 N/A 25x5.4 N/A
N/A QF15SPHUBX28MM N/A 28 mm N/A 15 N/A 8x3.3 N/A
N/A QF1000SPHUBX135MM N/A 135 mm N/A 1000 N/A 36x8.4 N/A
N/A QF15SPHUBX29MM N/A 29 mm N/A 15 N/A 8x3.3 N/A
N/A QF15SPHUBX32MM N/A 32.00 mm N/A 15 N/A 8x3.3 N/A
N/A QF15SPHUBX42MM N/A 42 mm N/A 15 N/A 8x3.3 N/A
N/A QF175SPHUBX50MM N/A 50 mm N/A 175 N/A 18x4.4 N/A
N/A QF175SPHUBX55MMU N/A 55 mm N/A 175 N/A 18x4.4 N/A
N/A QF175SPHUBX65MM N/A 65 mm N/A 175 N/A 20x4.9 N/A
N/A QF175SPHUBX70MM N/A 70 mm N/A 175 N/A 20x4.9 N/A
N/A QF175SPHUBX75MM N/A 75 mm N/A 175 N/A 20x4.9 N/A
N/A QF175SPHUBX75MMU N/A 75 mm N/A 175 N/A 20x4.9 N/A
N/A QF175SPHUBX80MM N/A 80 mm N/A 175 N/A 22x5.4 N/A
N/A QF175SPHUBX80MMU N/A 80 mm N/A 175 N/A 22x5.4 N/A
N/A QF1890SPHUBX110MM N/A 110 mm N/A 1890 N/A 36x8.4 N/A
N/A QF1890SPHUBX140MMU N/A 140 mm N/A 1890 N/A 36x8.4 N/A
N/A QF1890SPHUBX145MMU N/A 145 mm N/A 1890 N/A 36x8.4 N/A
N/A QF250SPHUBX65MM N/A 65 mm N/A 250 N/A 25x5.4 N/A
N/A QF250SPHUBX70MM N/A 70 mm N/A 250 N/A 20x4.9 N/A
N/A QF250SPHUBX80MM N/A 80 mm N/A 250 N/A 25x5.4 N/A
N/A QF250SPHUBX95MM N/A 95 mm N/A 250 N/A 28x6.4 N/A
N/A QF25SPHUBX24MM N/A 24.00 mm N/A 25 N/A 10x3.3 N/A
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2