Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

CAD

Sort by
N/A QF175SPHUBX80MM N/A 80 mm N/A 175 N/A 22x5.4 N/A
N/A QF175SPHUBX80MMU N/A 80 mm N/A 175 N/A 22x5.4 N/A
N/A QF175SPHUBX85MM N/A 85 mm N/A 175 N/A 22x5.4 N/A
N/A QF175SPHUBX90MM N/A 90 mm N/A 175 N/A 25x5.4 N/A
N/A QF250SPHUBX65MM N/A 65 mm N/A 250 N/A 25x5.4 N/A
N/A QF250SPHUBX80MM N/A 80 mm N/A 250 N/A 25x5.4 N/A
N/A QF250SPHUBX90MM N/A 90 mm N/A 250 N/A 28x6.4 N/A
N/A QF250SPHUBX95MM N/A 95 mm N/A 250 N/A 28x6.4 N/A
N/A QF250SPHUBX100MM N/A 100 mm N/A 250 N/A 28x6.4 N/A
N/A QF500SPHUBX110MM N/A 110 mm N/A 500 N/A 28x6.4 N/A
N/A QF1000SPHUBX135MM N/A 135 mm N/A 1000 N/A 36x8.4 N/A
N/A QF1890SPHUBX110MM N/A 110 mm N/A 1890 N/A 36x8.4 N/A
N/A QF1890SPHUBX140MMU N/A 140 mm N/A 1890 N/A 36x8.4 N/A
N/A QF1890SPHUBX145MMU N/A 145 mm N/A 1890 N/A 36x8.4 N/A
N/A QF3150SPHUBX150MMU N/A 150 mm N/A 3150 N/A 45x10.4 N/A
N/A QF3150SPHUBX180MM N/A 180 mm N/A 3150 N/A 45x10.4 N/A
N/A QF15SPHUBX24MM N/A 24.00 mm N/A 15 N/A 8x3.3 N/A
N/A QF15SPHUBX25MM N/A 25.00 mm N/A 15 N/A 8x3.3 N/A
N/A QF15SPHUBX28MM N/A 28 mm N/A 15 N/A 8x3.3 N/A
N/A QF15SPHUBX29MM N/A 29 mm N/A 15 N/A 8x3.3 N/A
N/A QF15SPHUBX32MM N/A 32.00 mm N/A 15 N/A 8x3.3 N/A
N/A QF15SPHUBX38MM N/A 38 mm N/A 15 N/A 8x3.3 N/A
N/A QF15SPHUBX42MM N/A 42 mm N/A 15 N/A 8x3.3 N/A
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2