Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
All of our splined-hub couplings come standard with blind set screws. Since the set screws never touch the shaft, there is never any damage to the splined shaft, all the while spreading the pressure over a larger area for a tighter compression.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Color

Coupling Size

Part Number

Color

CAD

Coupling Size

Number of Teeth

Pitch

QF25SPL13T16/32 N/A Metallic N/A CAD Icon (for items table) N/A 25 N/A 13 N/A Pitch 16/32
QF25SPL13T8/16 N/A Metallic N/A CAD Icon (for items table) N/A 25 N/A 13 N/A Pitch 8/16
QF25SPL14T12/24 N/A Metallic N/A N/A 3150 N/A 14 N/A Pitch 12/24
QF50SPL13T8/16 N/A Metallic N/A CAD Icon (for items table) N/A 50 N/A 13 N/A Pitch 8/16
QF50SPL14T12/24 N/A Metallic N/A CAD Icon (for items table) N/A 50 N/A 14 N/A Pitch 12/24
QF50SPL13T16/32 N/A Metallic N/A CAD Icon (for items table) N/A 50 N/A 13 N/A Pitch 16/32
QF3150SPL39T816 N/A Metallic N/A N/A 3150 N/A 39 N/A Pitch 8/16
QF3150SPL46T816 N/A Metallic N/A N/A 3150 N/A 46 N/A Pitch 8/16
QF3150SPL43T816 N/A Metallic N/A N/A 3150 N/A 43 N/A Pitch 8/16
QF50SPL15T8/16 N/A Metallic N/A CAD Icon (for items table) N/A 50 N/A 15 N/A Pitch 8/16
QF50SPL17T12/24 N/A Metallic N/A CAD Icon (for items table) N/A 50 N/A 17 N/A Pitch 12/24
QF50SPL20T12/24 N/A Metallic N/A CAD Icon (for items table) N/A 50 N/A 20 N/A Pitch 12/24
QF100SPL13T8/16 N/A Metallic N/A N/A 100 N/A 13 N/A Pitch 8/16
QF50SPL27T16/32 N/A Metallic N/A CAD Icon (for items table) N/A 50 N/A 27 N/A Pitch 16/32
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1