All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 226 - 250 of 491 « 6 7 8 9 10 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

88345044433 QF50X1-11/16 1-11/16 in 50 3/8x3/16 in 2.16 in
54.9
mm
N/A
88345044419 QF50S303X1-15/16 1-15/16 in 50 1/2X1/4 in 2.16 in
54.9
mm
N/A
88345005384 QF50X1-15/16 1-15/16 in 50 1/2X1/4 in 2.16 in
54.9
mm
N/A
88345043179 QF50X1-15/16U 1-15/16 in 50 1/2X1/4 in 2.16 in
54.9
mm
N/A
88345043184 QF50X2-1/16 2-1/16 in 50 1/2X1/4 in 2.16 in
54.9
mm
N/A
88345044440 QF50X2-1/16SH 2-1/16 in 50 1/2X1/4 in 2.16 in
54.9
mm
N/A
88345095897 QF50S303X2-3/16 2-3/16 in 50 1/2X1/4 in 2.16 in
54.9
mm
N/A
88345005393 QF50X2-3/16 2-3/16 in 50 1/2X1/4 in 2.16 in
54.9
mm
N/A
88345043188 QF50X2-3/16E 2-3/16 in 50 5/8X5/16 in 2.16 in
54.9
mm
N/A
88345044446 QF50X2-3/16SH 2-3/16 in 50 1/2X1/4 in 2.16 in
54.9
mm
N/A
88345043715 QF50X2-3/16U 2-3/16 in 50 1/2X1/4 in 2.16 in
54.9
mm
N/A
88345044449 QF50X2-5/16 2-5/16 in 50 5/8X5/16 in 2.16 in
54.9
mm
N/A
88345044456 QF50X3/4 3/4 in 50 3/16X3/32 in 2.16 in
54.9
mm
N/A
88345005403 QF50X7/8 7/8 in 50 3/16X3/32 in 2.16 in
54.9
mm
N/A
88345044464 QF50X7/8E 7/8 in 50 1/4x1/8 in 2.16 in
54.9
mm
N/A
88345043708 QF50X7/8U 7/8 in 50 3/16X3/32 in 2.16 in
54.9
mm
N/A
88345044437 QF50X15/16 15/16 in 50 1/4x1/8 in 2.16 in
54.9
mm
N/A
88345032893 QF50S303XPB Pilot 23/32 in 50 No Keyway in 2.16 in
54.9
mm
N/A
88345005405 QF50XPB Pilot 23/32 in 50 No Keyway in 2.16 in
54.9
mm
N/A
88345043968 QF100S303X1 1 in 100 1/4x1/8 in 2.46 in
62.5
mm
N/A
88345043987 QF100X1 1 in 100 1/4x1/8 in 2.46 in
62.5
mm
N/A
88345042835 QF100S303X2 2 in 100 1/2X1/4 in 2.46 in
62.5
mm
N/A
88345005160 QF100X2 2 in 100 1/2X1/4 in 2.46 in
62.5
mm
N/A
88345043994 QF100X2E 2 in 100 5/8X5/16 in 2.46 in
62.5
mm
N/A
88345043733 QF100X2U 2 in 100 1/2X1/4 in 2.46 in
62.5
mm
N/A
  Results 226 - 250 of 491 « 6 7 8 9 10 »