All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
QUICK FLEX® Couplings
>
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
>
View Items
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
larger image
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
QF cutaway 1
·
QuickFlex-Dim
DOWNLOADS
QUICK FLEX Couplings Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 25 of 491
1
2
3
4
5
»
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Length thru Bore
CAD
88345005412
QF5S303X1
1
in
5
1/4x1/8
in
1.08
in
27.4
mm
88345028540
QF5S303X1U
1
in
5
1/4x1/8
in
1.08
in
27.4
mm
N/A
88345040998
QF5S303X1-1/4
1-1/4
in
5
1/4x1/8
in
1.08
in
27.4
mm
N/A
88345044468
QF5S303X1-1/4E
1-1/4
in
5
5/16X5/32
in
1.08
in
27.4
mm
N/A
88345005414
QF5S303X1-1/8
1-1/8
in
5
1/4x1/8
in
1.08
in
27.4
mm
N/A
88345044467
QF5S303X1-1/16
1-1/16
in
5
1/4x1/8
in
1.08
in
27.4
mm
N/A
88345005415
QF5S303X1-3/16
1-3/16
in
5
1/4x1/8
in
1.08
in
27.4
mm
N/A
88345005413
QF5S303X1/2
1/2
in
5
1/8x1/16
in
1.08
in
27.4
mm
N/A
88345005416
QF5S303X3/4
3/4
in
5
3/16 x 3/32
in
1.08
in
27.4
mm
N/A
88345044473
QF5S303X3/4E
3/4
in
5
1/4x1/8
in
1.08
in
27.4
mm
N/A
88345043200
QF5S303X3/4U
3/4
in
5
3/16 x 3/32
in
1.08
in
27.4
mm
N/A
88345044474
QF5S303X3/8
3/8
in
5
3/32 x 3/64
in
1.08
in
27.4
mm
N/A
88345044475
QF5S303X3/8E
3/8
in
5
1/8 x 1/16
in
1.08
in
27.4
mm
N/A
88345005417
QF5S303X5/8
5/8
in
5
3/16 x 3/32
in
1.08
in
27.4
mm
N/A
88345043202
QF5S303X5/8U
5/8
in
5
3/16 x 3/32
in
1.08
in
27.4
mm
N/A
88345005418
QF5S303X7/8
7/8
in
5
3/16 x 3/32
in
1.08
in
27.4
mm
N/A
88345043203
QF5S303X7/8E
7/8
in
5
1/4x1/8
in
1.08
in
27.4
mm
N/A
88345096045
QF5S303X9/16
9/16
in
5
1/8 x 1/16
in
1.08
in
27.4
mm
N/A
88345044470
QF5S303X13/16
13/16
in
5
3/16 x 3/32
in
1.08
in
27.4
mm
N/A
88345043197
QF5S303X15/16
15/16
in
5
1/4 x 1/8
in
1.08
in
27.4
mm
N/A
88345005419
QF5S303XPB
Pilot
in
5
No Keyway
in
1.08
in
27.4
mm
N/A
88345005198
QF15S303X1
1
in
15
1/4 x 1/8
in
1.34
in
34
mm
N/A
88345044054
QF15S303X1E
1
in
15
5/16 x 5/32
in
1.34
in
34
mm
N/A
88345044059
QF15S304X1
1
in
15
1/4 x 1/8
in
1.34
in
34
mm
N/A
88345005215
QF15X1
1
in
15
1/4 x 1/8
in
1.34
in
34
mm
N/A
Results 1 - 25 of 491
1
2
3
4
5
»