All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 251 - 275 of 491 « 11 12 13 14 15 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

88345043981 QF100S303X3 3 in 100 3/4X3/8 in 2.46 in
62.5
mm
N/A
88345005170 QF100X3 3 in 100 3/4X3/8 in 2.46 in
62.5
mm
N/A
88345043737 QF100X3U 3 in 100 3/4X3/8 in 2.46 in
62.5
mm
N/A
88345096035 QF100S303X1-1/2 1-1/2 in 100 3/8x3/16 in 2.46 in
62.5
mm
N/A
88345005156 QF100X1-1/2 1-1/2 in 100 3/8x3/16 in 2.46 in
62.5
mm
N/A
88345049837 QF100X1-1/2E 1-1/2 in 100 1/2X1/4 in 2.46 in
62.5
mm
N/A
88345042865 QF100X1-1/2U 1-1/2 in 100 3/8x3/16 in 2.46 in
62.5
mm
N/A
88345096032 QF100S303X2-1/2 2-1/2 in 100 5/8X5/16 in 2.46 in
62.5
mm
N/A
88345005161 QF100X2-1/2 2-1/2 in 100 5/8X5/16 in 2.46 in
62.5
mm
N/A
88345043989 QF100X2-1/2E 2-1/2 in 100 3/4X3/8 in 2.46 in
62.5
mm
N/A
88345042870 QF100X2-1/2U 2-1/2 in 100 5/8X5/16 in 2.46 in
62.5
mm
N/A
88345040983 QF100X1-1/4 1-1/4 in 100 1/4x1/8 in 2.46 in
62.5
mm
N/A
88345042866 QF100X1-1/4E 1-1/4 in 100 5/16X5/32 in 2.46 in
62.5
mm
N/A
88345042834 QF100S303X1-3/4 1-3/4 in 100 3/8x3/16 in 2.46 in
62.5
mm
N/A
88345005157 QF100X1-3/4 1-3/4 in 100 3/8x3/16 in 2.46 in
62.5
mm
N/A
88345043731 QF100X1-3/4U 1-3/4 in 100 3/8x3/16 in 2.46 in
62.5
mm
N/A
88345095889 QF100S303X2-1/4 2-1/4 in 100 1/2X1/4 in 2.46 in
62.5
mm
N/A
88345005162 QF100X2-1/4 2-1/4 in 100 1/2X1/4 in 2.46 in
62.5
mm
N/A
88345043990 QF100X2-1/4E 2-1/4 in 100 5/8X5/16 in 2.46 in
62.5
mm
N/A
88345043223 QF100X2-1/4U 2-1/4 in 100 1/2X1/4 in 2.46 in
62.5
mm
N/A
88345095890 QF100S303X2-3/4 2-3/4 in 100 5/8X5/16 in 2.46 in
62.5
mm
N/A
88345005164 QF100X2-3/4 2-3/4 in 100 5/8X5/16 in 2.46 in
62.5
mm
N/A
88345042875 QF100X2-3/4U 2-3/4 in 100 5/8X5/16 in 2.46 in
62.5
mm
N/A
88345043969 QF100S303X1-1/8 1-1/8 in 100 1/4x1/8 in 2.46 in
62.5
mm
N/A
88345041032 QF100X1-1/8 1-1/8 in 100 1/4x1/8 in 2.46 in
62.5
mm
N/A
  Results 251 - 275 of 491 « 11 12 13 14 15 »