Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.




 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 326 - 350 of 491 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

88345044004 QF100X7/8U 7/8 in 100 3/16X3/32 in 2.46 in
62.5
mm
N/A
88345005148 QF100S303XPB Pilot 15/16 in 100 No Keyway in 2.46 in
62.5
mm
N/A
88345005178 QF100XPB Pilot 15/16 in 100 No Keyway in 2.46 in
62.5
mm
N/A
88345096409 QF100XPBTD Pilot 15/16 in 100 No Keyway in 2.46 in
62.5
mm
N/A
88345044108 QF175X1 1 in 175 1/4x1/8 in 2.67 in
67.8
mm
N/A
88345049411 QF175S303X2 2 in 175 1/2X1/4 in 2.67 in
67.8
mm
N/A
88345042972 QF175X2 2 in 175 1/2X1/4 in 2.67 in
67.8
mm
N/A
88345042985 QF175X2U 2 in 175 1/2X1/4 in 2.67 in
67.8
mm
N/A
88345044093 QF175S303X3 3 in 175 3/4X3/8 in 2.67 in
67.8
mm
N/A
88345042986 QF175X3 3 in 175 3/4X3/8 in 2.67 in
67.8
mm
N/A
88345042999 QF175X3E 3 in 175 7/8X7/16 in 2.67 in
67.8
mm
N/A
88345043224 QF175X3U 3 in 175 3/4X3/8 in 2.67 in
67.8
mm
N/A
88345096458 QF175X1-1/2 1-1/2 in 175 3/8x3/16 in 2.67 in
67.8
mm
N/A
88345096025 QF175X2-1/2 2-1/2 in 175 5/8X5/16 in 2.67 in
67.8
mm
N/A
88345044114 QF175X2-1/2E 2-1/2 in 175 3/4X3/8 in 2.67 in
67.8
mm
N/A
88345042973 QF175X2-1/2U 2-1/2 in 175 5/8X5/16 in 2.67 in
67.8
mm
N/A
88345044094 QF175S303X3-1/2 3-1/2 in 175 7/8X7/16 in 2.67 in
67.8
mm
N/A
88345040987 QF175X3-1/2 3-1/2 in 175 7/8X7/16 in 2.67 in
67.8
mm
N/A
88345042988 QF175X3-1/2U 3-1/2 in 175 7/8X7/16 in 2.67 in
67.8
mm
N/A
88345042963 QF175X1-1/4 1-1/4 in 175 1/4x1/8 in 2.67 in
67.8
mm
N/A
88345042966 QF175X1-3/4 1-3/4 in 175 3/8x3/16 in 2.67 in
67.8
mm
N/A
88345043300 QF175X1-3/4U 1-3/4 in 175 3/8x3/16 in 2.67 in
67.8
mm
N/A
88345046147 QF175S303X2-1/4 2-1/4 in 175 1/2X1/4 in 2.67 in
67.8
mm
N/A
88345042974 QF175X2-1/4 2-1/4 in 175 1/2X1/4 in 2.67 in
67.8
mm
N/A
88345043250 QF175X2-1/4E 2-1/4 in 175 5/8X5/16 in 2.67 in
67.8
mm
N/A
  Results 326 - 350 of 491 « 11 12 13 14 15 »  
<