Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.




 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 25 of 491 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

88345005412 QF5S303X1 1 in 5 1/4x1/8 in 1.08 in
27.4
mm
88345028540 QF5S303X1U 1 in 5 1/4x1/8 in 1.08 in
27.4
mm
N/A
88345040998 QF5S303X1-1/4 1-1/4 in 5 1/4x1/8 in 1.08 in
27.4
mm
N/A
88345044468 QF5S303X1-1/4E 1-1/4 in 5 5/16X5/32 in 1.08 in
27.4
mm
N/A
88345005414 QF5S303X1-1/8 1-1/8 in 5 1/4x1/8 in 1.08 in
27.4
mm
N/A
88345044467 QF5S303X1-1/16 1-1/16 in 5 1/4x1/8 in 1.08 in
27.4
mm
N/A
88345005415 QF5S303X1-3/16 1-3/16 in 5 1/4x1/8 in 1.08 in
27.4
mm
N/A
88345005413 QF5S303X1/2 1/2 in 5 1/8x1/16 in 1.08 in
27.4
mm
N/A
88345005416 QF5S303X3/4 3/4 in 5 3/16 x 3/32 in 1.08 in
27.4
mm
N/A
88345044473 QF5S303X3/4E 3/4 in 5 1/4x1/8 in 1.08 in
27.4
mm
N/A
88345043200 QF5S303X3/4U 3/4 in 5 3/16 x 3/32 in 1.08 in
27.4
mm
N/A
88345044474 QF5S303X3/8 3/8 in 5 3/32 x 3/64 in 1.08 in
27.4
mm
N/A
88345044475 QF5S303X3/8E 3/8 in 5 1/8 x 1/16 in 1.08 in
27.4
mm
N/A
88345005417 QF5S303X5/8 5/8 in 5 3/16 x 3/32 in 1.08 in
27.4
mm
N/A
88345043202 QF5S303X5/8U 5/8 in 5 3/16 x 3/32 in 1.08 in
27.4
mm
N/A
88345005418 QF5S303X7/8 7/8 in 5 3/16 x 3/32 in 1.08 in
27.4
mm
N/A
88345043203 QF5S303X7/8E 7/8 in 5 1/4x1/8 in 1.08 in
27.4
mm
N/A
88345096045 QF5S303X9/16 9/16 in 5 1/8 x 1/16 in 1.08 in
27.4
mm
N/A
88345044470 QF5S303X13/16 13/16 in 5 3/16 x 3/32 in 1.08 in
27.4
mm
N/A
88345043197 QF5S303X15/16 15/16 in 5 1/4 x 1/8 in 1.08 in
27.4
mm
N/A
88345005419 QF5S303XPB Pilot in 5 No Keyway in 1.08 in
27.4
mm
N/A
88345005198 QF15S303X1 1 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345044054 QF15S303X1E 1 in 15 5/16 x 5/32 in 1.34 in
34
mm
N/A
88345044059 QF15S304X1 1 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345005215 QF15X1 1 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
  Results 1 - 25 of 491  1 2 3 4 5 »  
<