All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 351 - 375 of 491 « 11 12 13 14 15 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

88345042975 QF175X2-1/4U 2-1/4 in 175 1/2X1/4 in 2.67 in
67.8
mm
N/A
88345044090 QF175S303X2-3/4 2-3/4 in 175 5/8X5/16 in 2.67 in
67.8
mm
N/A
88345096408 QF175X2-3/4 2-3/4 in 175 5/8X5/16 in 2.67 in
67.8
mm
N/A
88345042979 QF175X2-3/4U 2-3/4 in 175 5/8X5/16 in 2.67 in
67.8
mm
N/A
88345044095 QF175S303X3-1/4 3-1/4 in 175 3/4X3/8 in 2.67 in
67.8
mm
N/A
88345042989 QF175X3-1/4 3-1/4 in 175 3/4X3/8 in 2.67 in
67.8
mm
N/A
88345095312 QF175X3-1/4E 3-1/4 in 175 7/8X7/16 in 2.67 in
67.8
mm
N/A
88345096043 QF175X3-1/4U 3-1/4 in 175 3/4X3/8 in 2.67 in
67.8
mm
N/A
88345044098 QF175S303X3-3/4 3-3/4 in 175 7/8X7/16 in 2.67 in
67.8
mm
N/A
88345042993 QF175X3-3/4 3-3/4 in 175 7/8X7/16 in 2.67 in
67.8
mm
N/A
88345042994 QF175X3-3/4E 3-3/4 in 175 1x1/2 in 2.67 in
67.8
mm
N/A
88345044127 QF175X3-3/4U 3-3/4 in 175 7/8X7/16 in 2.67 in
67.8
mm
N/A
88345044109 QF175X1-1/8 1-1/8 in 175 1/4x1/8 in 2.67 in
67.8
mm
N/A
88345044112 QF175X1-3/8 1-3/8 in 175 5/16X5/32 in 2.67 in
67.8
mm
N/A
88345042967 QF175X1-3/8U 1-3/8 in 175 5/16X5/32 in 2.67 in
67.8
mm
N/A
88345044087 QF175S303X1-5/8 1-5/8 in 175 3/8x3/16 in 2.67 in
67.8
mm
N/A
88345042968 QF175X1-5/8 1-5/8 in 175 3/8x3/16 in 2.67 in
67.8
mm
N/A
88345042969 QF175X1-5/8U 1-5/8 in 175 3/8x3/16 in 2.67 in
67.8
mm
N/A
88345042970 QF175X1-7/8 1-7/8 in 175 1/2X1/4 in 2.67 in
67.8
mm
N/A
88345042971 QF175X1-7/8U 1-7/8 in 175 1/2X1/4 in 2.67 in
67.8
mm
N/A
88345096026 QF175X2-1/8 2-1/8 in 175 1/2X1/4 in 2.67 in
67.8
mm
N/A
88345044115 QF175X2-1/8U 2-1/8 in 175 1/2X1/4 in 2.67 in
67.8
mm
N/A
88345095864 QF175S303X2-3/8 2-3/8 in 175 5/8X5/16 in 2.67 in
67.8
mm
N/A
88345096001 QF175X2-3/8 2-3/8 in 175 5/8X5/16 in 2.67 in
67.8
mm
N/A
88345044120 QF175X2-3/8E 2-3/8 in 175 3/4X3/8 in 2.67 in
67.8
mm
N/A
  Results 351 - 375 of 491 « 11 12 13 14 15 »