All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
QUICK FLEX® Couplings
>
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
>
View Items
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
larger image
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
QF cutaway 1
·
QuickFlex-Dim
DOWNLOADS
QUICK FLEX Couplings Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 401 - 425 of 491
«
16
17
18
19
20
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Length thru Bore
CAD
88345044119
QF175X2-3/16
2-3/16
in
175
1/2X1/4
in
2.67
in
67.8
mm
N/A
88345044091
QF175S303X2-7/16
2-7/16
in
175
5/8X5/16
in
2.67
in
67.8
mm
N/A
88345042982
QF175X2-7/16
2-7/16
in
175
5/8X5/16
in
2.67
in
67.8
mm
N/A
88345044123
QF175X2-7/16U
2-7/16
in
175
5/8X5/16
in
2.67
in
67.8
mm
N/A
88345045824
QF175X2-9/16
2-9/16
in
175
5/8X5/16
in
2.67
in
67.8
mm
N/A
88345042976
QF175X2-11/16
2-11/16
in
175
5/8X5/16
in
2.67
in
67.8
mm
N/A
88345044116
QF175X2-11/16U
2-11/16
in
175
5/8X5/16
in
2.67
in
67.8
mm
N/A
88345044117
QF175X2-13/16U
2-13/16
in
175
3/4X3/8
in
2.67
in
67.8
mm
N/A
88345042977
QF175X2-15/16
2-15/16
in
175
3/4X3/8
in
2.67
in
67.8
mm
N/A
88345042978
QF175X2-15/16E
2-15/16
in
175
7/8X7/16
in
2.67
in
67.8
mm
N/A
88345044118
QF175X2-15/16U
2-15/16
in
175
3/4X3/8
in
2.67
in
67.8
mm
N/A
88345042991
QF175X3-3/16
3-3/16
in
175
3/4X3/8
in
2.67
in
67.8
mm
N/A
88345042992
QF175X3-3/16U
3-3/16
in
175
3/4X3/8
in
2.67
in
67.8
mm
N/A
88345044129
QF175X3-5/16
3-5/16
in
175
7/8X7/16
in
2.67
in
67.8
mm
N/A
88345044101
QF175S303X3-7/16
3-7/16
in
175
7/8X7/16
in
2.67
in
67.8
mm
N/A
88345096027
QF175X3-7/16
3-7/16
in
175
7/8X7/16
in
2.67
in
67.8
mm
N/A
88345096044
QF175X3-7/16U
3-7/16
in
175
7/8X7/16
in
2.67
in
67.8
mm
N/A
88345044126
QF175X3-11/16
3-11/16
in
175
7/8X7/16
in
2.67
in
67.8
mm
N/A
88345044125
QF175X3/4
3/4
in
175
3/16X3/32
in
2.67
in
67.8
mm
N/A
88345044142
QF175X7/8
7/8
in
175
3/16X3/32
in
2.67
in
67.8
mm
N/A
88345042931
QF175S303XPB
Pilot 1"
in
175
No Keyway
in
2.67
in
67.8
mm
N/A
88345043251
QF175XNB
Solid
in
175
No Keyway
in
2.67
in
67.8
mm
N/A
88345005248
QF175XPB
Solid
in
175
No Keyway
in
2.67
in
67.8
mm
N/A
88345041001
QF175XPBTD
Pilot 1"
in
175
No Keyway
in
2.67
in
67.8
mm
N/A
88345045657
QF175XPBTDC
Pilot 1"
in
175
No Keyway
in
2.67
in
67.8
mm
N/A
Results 401 - 425 of 491
«
16
17
18
19
20