All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 426 - 450 of 491 « 16 17 18 19 20 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

88345044217 QF250X1 1 in 250 1/4x1/8 in 3.1 in
78.7
mm
N/A
88345043033 QF250X2 2 in 250 1/2X1/4 in 3.1 in
78.7
mm
N/A
88345044206 QF250S303X3 3 in 250 3/4X3/8 in 3.1 in
78.7
mm
N/A
88345096402 QF250X3 3 in 250 3/4X3/8 in 3.1 in
78.7
mm
N/A
88345044246 QF250X3U 3 in 250 3/4X3/8 in 3.1 in
78.7
mm
N/A
88345045753 QF250S303X4 4 in 250 1x1/2 in 3.1 in
78.7
mm
N/A
88345044247 QF250X4 4 in 250 1x1/2 in 3.1 in
78.7
mm
N/A
88345044218 QF250X1-1/2 1-1/2 in 250 3/8x3/16 in 3.1 in
78.7
mm
N/A
88345044224 QF250X2-1/2 2-1/2 in 250 5/8X5/16 in 3.1 in
78.7
mm
N/A
88345044225 QF250X2-1/2U 2-1/2 in 250 5/8X5/16 in 3.1 in
78.7
mm
N/A
88345043040 QF250X3-1/2 3-1/2 in 250 7/8X7/16 in 3.1 in
78.7
mm
N/A
88345043041 QF250X3-1/2U 3-1/2 in 250 7/8X7/16 in 3.1 in
78.7
mm
N/A
88345044219 QF250X1-1/4 1-1/4 in 250 1/4x1/8 in 3.1 in
78.7
mm
N/A
88345044221 QF250X1-3/4 1-3/4 in 250 3/8x3/16 in 3.1 in
78.7
mm
N/A
88345043034 QF250X2-1/4 2-1/4 in 250 1/2X1/4 in 3.1 in
78.7
mm
N/A
88345044226 QF250X2-1/4U 2-1/4 in 250 1/2X1/4 in 3.1 in
78.7
mm
N/A
88345043036 QF250X2-3/4 2-3/4 in 250 5/8X5/16 in 3.1 in
78.7
mm
N/A
88345044230 QF250X2-3/4SH 2-3/4 in 250 5/8X5/16 in 3.1 in
78.7
mm
N/A
88345043037 QF250X2-3/4U 2-3/4 in 250 5/8X5/16 in 3.1 in
78.7
mm
N/A
88345043042 QF250X3-1/4 3-1/4 in 250 3/4X3/8 in 3.1 in
78.7
mm
N/A
88345043043 QF250X3-1/4U 3-1/4 in 250 3/4X3/8 in 3.1 in
78.7
mm
N/A
88345043045 QF250X3-3/4 3-3/4 in 250 7/8X7/16 in 3.1 in
78.7
mm
N/A
88345043046 QF250X3-3/4U 3-3/4 in 250 7/8X7/16 in 3.1 in
78.7
mm
N/A
88345044248 QF250X4-1/4 4-1/4 in 250 1x1/2 in 3.1 in
78.7
mm
N/A
88345044220 QF250X1-1/8 1-1/8 in 250 1/4x1/8 in 3.1 in
78.7
mm
N/A
  Results 426 - 450 of 491 « 16 17 18 19 20