All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 451 - 475 of 491 « 16 17 18 19 20 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

88345044222 QF250X1-3/8 1-3/8 in 250 5/16X5/32 in 3.1 in
78.7
mm
N/A
88345044223 QF250X1-7/8 1-7/8 in 250 1/2X1/4 in 3.1 in
78.7
mm
N/A
88345044202 QF250S303X2-1/8 2-1/8 in 250 1/2X1/4 in 3.1 in
78.7
mm
N/A
88345044227 QF250X2-1/8 2-1/8 in 250 1/2X1/4 in 3.1 in
78.7
mm
N/A
88345044228 QF250X2-1/8U 2-1/8 in 250 1/2X1/4 in 3.1 in
78.7
mm
N/A
88345044204 QF250S303X2-3/8 2-3/8 in 250 5/8X5/16 in 3.1 in
78.7
mm
N/A
88345044231 QF250X2-3/8 2-3/8 in 250 5/8X5/16 in 3.1 in
78.7
mm
N/A
88345043038 QF250X2-5/8 2-5/8 in 250 5/8X5/16 in 3.1 in
78.7
mm
N/A
88345044233 QF250X2-5/8U 2-5/8 in 250 5/8X5/16 in 3.1 in
78.7
mm
N/A
88345044205 QF250S303X2-7/8 2-7/8 in 250 3/4X3/8 in 3.1 in
78.7
mm
N/A
88345043039 QF250X2-7/8 2-7/8 in 250 3/4X3/8 in 3.1 in
78.7
mm
N/A
88345044236 QF250X2-7/8U 2-7/8 in 250 3/4X3/8 in 3.1 in
78.7
mm
N/A
88345050086 QF250S303X3-1/8 3-1/8 in 250 3/4X3/8 in 3.1 in
78.7
mm
N/A
88345044238 QF250X3-1/8 3-1/8 in 250 3/4X3/8 in 3.1 in
78.7
mm
N/A
88345044208 QF250S303X3-3/8 3-3/8 in 250 7/8X7/16 in 3.1 in
78.7
mm
N/A
88345095886 QF250X3-3/8 3-3/8 in 250 7/8X7/16 in 3.1 in
78.7
mm
N/A
88345044241 QF250X3-3/8E 3-3/8 in 250 1x1/2 in 3.1 in
78.7
mm
N/A
88345043047 QF250X3-3/8U 3-3/8 in 250 7/8X7/16 in 3.1 in
78.7
mm
N/A
88345044210 QF250S303X3-5/8 3-5/8 in 250 7/8X7/16 in 3.1 in
78.7
mm
N/A
88345043048 QF250X3-5/8 3-5/8 in 250 7/8X7/16 in 3.1 in
78.7
mm
N/A
88345043049 QF250X3-5/8U 3-5/8 in 250 7/8X7/16 in 3.1 in
78.7
mm
N/A
88345044243 QF250X3-7/8 3-7/8 in 250 1x1/2 in 3.1 in
78.7
mm
N/A
88345044244 QF250X3-7/8U 3-7/8 in 250 1x1/2 in 3.1 in
78.7
mm
N/A
88345043052 QF250X4-1/8 4-1/8 in 250 1x1/2 in 3.1 in
78.7
mm
N/A
88345043053 QF250X4-1/8U 4-1/8 in 250 1x1/2 in 3.1 in
78.7
mm
N/A
  Results 451 - 475 of 491 « 16 17 18 19 20