Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.




 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 26 - 50 of 491 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

88345096081 QF15X1BO 1 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345042926 QF15X1E 1 in 15 5/16X5/32 in 1.34 in
34
mm
N/A
88345042927 QF15X1U 1 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345044078 QF15X2 2 in 15 1/2X1/4 in 1.34 in
34
mm
N/A
88345044070 QF15X1-5/32 1-5/32 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345005199 QF15S303X1-1/2 1-1/2 in 15 3/8 x 3/16 in 1.34 in
34
mm
N/A
88345005216 QF15X1-1/2 1-1/2 in 15 3/8 x 3/16 in 1.34 in
34
mm
N/A
88345043677 QF15X1-1/2U 1-1/2 in 15 3/8 x 3/16 in 1.34 in
34
mm
N/A
88345005200 QF15S303X1-1/4 1-1/4 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345040984 QF15S303X1-1/4E 1-1/4 in 15 5/16 x 5/32 in 1.34 in
34
mm
N/A
88345044048 QF15S303X1-1/4U 1-1/4 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345049224 QF15S316X1-1/4 1-1/4 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345005217 QF15X1-1/4 1-1/4 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345042918 QF15X1-1/4E 1-1/4 in 15 5/16 x 5/32 in 1.34 in
34
mm
N/A
88345044063 QF15X1-1/4SH 1-1/4 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345042919 QF15X1-1/4U 1-1/4 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345005201 QF15S303X1-1/8 1-1/8 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345044049 QF15S303X1-1/8U 1-1/8 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345005218 QF15X1-1/8 1-1/8 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345042920 QF15X1-1/8E 1-1/8 in 15 5/16 x 5/32 in 1.34 in
34
mm
N/A
88345042921 QF15X1-1/8U 1-1/8 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345005202 QF15S303X1-3/8 1-3/8 in 15 5/16 x 5/32 in 1.34 in
34
mm
N/A
88345005220 QF15X1-3/8 1-3/8 in 15 5/16 x 5/32 in 1.34 in
34
mm
N/A
88345042923 QF15X1-3/8E 1-3/8 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345044066 QF15X1-3/8EU 1-3/8 in 15 5/16 x 5/32 in 1.34 in
34
mm
N/A
  Results 26 - 50 of 491  1 2 3 4 5 »  
<