All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
QUICK FLEX® Couplings
>
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
>
View Items
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
larger image
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
QF cutaway 1
·
QuickFlex-Dim
DOWNLOADS
QUICK FLEX Couplings Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 26 - 50 of 491
1
2
3
4
5
»
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Length thru Bore
CAD
88345096081
QF15X1BO
1
in
15
1/4 x 1/8
in
1.34
in
34
mm
N/A
88345042926
QF15X1E
1
in
15
5/16X5/32
in
1.34
in
34
mm
N/A
88345042927
QF15X1U
1
in
15
1/4 x 1/8
in
1.34
in
34
mm
N/A
88345044078
QF15X2
2
in
15
1/2X1/4
in
1.34
in
34
mm
N/A
88345044070
QF15X1-5/32
1-5/32
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345005199
QF15S303X1-1/2
1-1/2
in
15
3/8 x 3/16
in
1.34
in
34
mm
N/A
88345005216
QF15X1-1/2
1-1/2
in
15
3/8 x 3/16
in
1.34
in
34
mm
N/A
88345043677
QF15X1-1/2U
1-1/2
in
15
3/8 x 3/16
in
1.34
in
34
mm
N/A
88345005200
QF15S303X1-1/4
1-1/4
in
15
1/4 x 1/8
in
1.34
in
34
mm
N/A
88345040984
QF15S303X1-1/4E
1-1/4
in
15
5/16 x 5/32
in
1.34
in
34
mm
N/A
88345044048
QF15S303X1-1/4U
1-1/4
in
15
1/4 x 1/8
in
1.34
in
34
mm
N/A
88345049224
QF15S316X1-1/4
1-1/4
in
15
1/4 x 1/8
in
1.34
in
34
mm
N/A
88345005217
QF15X1-1/4
1-1/4
in
15
1/4 x 1/8
in
1.34
in
34
mm
N/A
88345042918
QF15X1-1/4E
1-1/4
in
15
5/16 x 5/32
in
1.34
in
34
mm
N/A
88345044063
QF15X1-1/4SH
1-1/4
in
15
1/4 x 1/8
in
1.34
in
34
mm
N/A
88345042919
QF15X1-1/4U
1-1/4
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345005201
QF15S303X1-1/8
1-1/8
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345044049
QF15S303X1-1/8U
1-1/8
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345005218
QF15X1-1/8
1-1/8
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345042920
QF15X1-1/8E
1-1/8
in
15
5/16 x 5/32
in
1.34
in
34
mm
N/A
88345042921
QF15X1-1/8U
1-1/8
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345005202
QF15S303X1-3/8
1-3/8
in
15
5/16 x 5/32
in
1.34
in
34
mm
N/A
88345005220
QF15X1-3/8
1-3/8
in
15
5/16 x 5/32
in
1.34
in
34
mm
N/A
88345042923
QF15X1-3/8E
1-3/8
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345044066
QF15X1-3/8EU
1-3/8
in
15
5/16 x 5/32
in
1.34
in
34
mm
N/A
Results 26 - 50 of 491
1
2
3
4
5
»