|
88345096081
|
Description
N/A
QF15X1BO
|
Bore Size
N/A
1 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042926
|
Description
N/A
QF15X1E
|
Bore Size
N/A
1 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
5/16X5/32 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042927
|
Description
N/A
QF15X1U
|
Bore Size
N/A
1 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345044078
|
Description
N/A
QF15X2
|
Bore Size
N/A
2 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/2X1/4 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345044070
|
Description
N/A
QF15X1-5/32
|
Bore Size
N/A
1-5/32 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4x1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345005199
|
Description
N/A
QF15S303X1-1/2
|
Bore Size
N/A
1-1/2 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345005216
|
Description
N/A
QF15X1-1/2
|
Bore Size
N/A
1-1/2 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043677
|
Description
N/A
QF15X1-1/2U
|
Bore Size
N/A
1-1/2 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345005200
|
Description
N/A
QF15S303X1-1/4
|
Bore Size
N/A
1-1/4 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345040984
|
Description
N/A
QF15S303X1-1/4E
|
Bore Size
N/A
1-1/4 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
5/16 x 5/32 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345044048
|
Description
N/A
QF15S303X1-1/4U
|
Bore Size
N/A
1-1/4 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345049224
|
Description
N/A
QF15S316X1-1/4
|
Bore Size
N/A
1-1/4 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345005217
|
Description
N/A
QF15X1-1/4
|
Bore Size
N/A
1-1/4 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042918
|
Description
N/A
QF15X1-1/4E
|
Bore Size
N/A
1-1/4 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
5/16 x 5/32 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345044063
|
Description
N/A
QF15X1-1/4SH
|
Bore Size
N/A
1-1/4 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042919
|
Description
N/A
QF15X1-1/4U
|
Bore Size
N/A
1-1/4 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4x1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345005201
|
Description
N/A
QF15S303X1-1/8
|
Bore Size
N/A
1-1/8 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4x1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345044049
|
Description
N/A
QF15S303X1-1/8U
|
Bore Size
N/A
1-1/8 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4x1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345005218
|
Description
N/A
QF15X1-1/8
|
Bore Size
N/A
1-1/8 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4x1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042920
|
Description
N/A
QF15X1-1/8E
|
Bore Size
N/A
1-1/8 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
5/16 x 5/32 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042921
|
Description
N/A
QF15X1-1/8U
|
Bore Size
N/A
1-1/8 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
1/4x1/8 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345005202
|
Description
N/A
QF15S303X1-3/8
|
Bore Size
N/A
1-3/8 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
5/16 x 5/32 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345005220
|
Description
N/A
QF15X1-3/8
|
Bore Size
N/A
1-3/8 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
5/16 x 5/32 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042923
|
Description
N/A
QF15X1-3/8E
|
Bore Size
N/A
1-3/8 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
3/8x3/16 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345044066
|
Description
N/A
QF15X1-3/8EU
|
Bore Size
N/A
1-3/8 in
|
Coupling Size
N/A
15
|
Keyway Size (W x D)
N/A
5/16 x 5/32 in
|
Length thru Bore
N/A
1.34 in34 mm
|
CAD N/A
|
Add To Cart
Request Quote
|