All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
QUICK FLEX® Couplings
>
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
>
View Items
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
larger image
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
QF cutaway 1
·
QuickFlex-Dim
DOWNLOADS
QUICK FLEX Couplings Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 476 - 491 of 491
«
16
17
18
19
20
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Length thru Bore
CAD
88345044232
QF250X2-5/16
2-5/16
in
250
5/8X5/16
in
3.1
in
78.7
mm
N/A
88345044234
QF250X2-7/16
2-7/16
in
250
5/8X5/16
in
3.1
in
78.7
mm
N/A
88345044203
QF250S303X2-15/16
2-15/16
in
250
3/4X3/8
in
3.1
in
78.7
mm
N/A
88345044229
QF250X2-15/16
2-15/16
in
250
3/4X3/8
in
3.1
in
78.7
mm
N/A
88345043035
QF250X2-15/16U
2-15/16
in
250
3/4X3/8
in
3.1
in
78.7
mm
N/A
88345043215
QF250X3-1/16
3-1/16
in
250
3/4X3/8
in
3.1
in
78.7
mm
N/A
88345044240
QF250X3-3/16
3-3/16
in
250
3/4X3/8
in
3.1
in
78.7
mm
N/A
88345044242
QF250X3-5/16
3-5/16
in
250
7/8X7/16
in
3.1
in
78.7
mm
N/A
88345043050
QF250X3-7/16
3-7/16
in
250
7/8X7/16
in
3.1
in
78.7
mm
N/A
88345044245
QF250X3-9/16
3-9/16
in
250
7/8X7/16
in
3.1
in
78.7
mm
N/A
88345043051
QF250X3-9/16U
3-9/16
in
250
7/8X7/16
in
3.1
in
78.7
mm
N/A
88345043044
QF250X3-11/16
3-11/16
in
250
7/8X7/16
in
3.1
in
78.7
mm
N/A
88345044207
QF250S303X3-15/16
3-15/16
in
250
1x1/2
in
3.1
in
78.7
mm
N/A
88345040991
QF250X3-15/16
3-15/16
in
250
1x1/2
in
3.1
in
78.7
mm
N/A
88345044239
QF250X3-15/16U
3-15/16
in
250
1/x1/2
in
3.1
in
78.7
mm
N/A
88345095970
QF250S303XPB
Pilot 1 1/2"
in
250
No Keyway
in
3.1
in
78.7
mm
N/A
Results 476 - 491 of 491
«
16
17
18
19
20