Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.




 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 51 - 75 of 494 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

88345096042 QF15X1-3/8U 1-3/8 in 15 5/16 x 5/32 in 1.34 in
34
mm
N/A
88345032881 QF15S303X1-5/8 1-5/8 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345005221 QF15X1-5/8 1-5/8 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345044071 QF15X1-5/8EE 1-5/8 in 15 1/2 x 1/4 in 1.34 in
34
mm
N/A
88345042925 QF15X1-5/8U 1-5/8 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345042893 QF15S303X1-1/16 1-1/16 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345044062 QF15X1-1/16 1-1/16 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345032879 QF15S303X1-3/16 1-3/16 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345005219 QF15X1-3/16 1-3/16 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345043675 QF15X1-3/16U 1-3/16 in 15 1/4x1/8 in 1.34 in
34
mm
N/A
88345028591 QF15S303X1-7/16 1-7/16 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345044052 QF15S303X1-7/16U 1-7/16 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345005222 QF15X1-7/16 1-7/16 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345043676 QF15X1-7/16U 1-7/16 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345044053 QF15S303X1-9/16 1-9/16 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345044077 QF15X1-9/16 1-9/16 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345042922 QF15X1-11/16 1-11/16 in 15 3/8x3/16 in 1.34 in
34
mm
N/A
88345044047 QF15S303X1/2 1/2 in 15 1/8x1/16 in 1.34 in
34
mm
N/A
88345005203 QF15S303X3/4 3/4 in 15 3/16 x 3/32 in 1.34 in
34
mm
N/A
88345005227 QF15X3/4 3/4 in 15 3/16 x 3/32 in 1.34 in
34
mm
N/A
88345044083 QF15X3/4NK 3/4 in 15 No Keyway in 1.34 in
34
mm
N/A
88345042929 QF15X3/4U 3/4 in 15 3/16 x 3/32 in 1.34 in
34
mm
N/A
88345032880 QF15S303X5/8 5/8 in 15 3/16 x 3/32 in 1.34 in
34
mm
N/A
88345005232 QF15X5/8 5/8 in 15 3/16X3/32 in 1.34 in
34
mm
N/A
88345042930 QF15X5/8U 5/8 in 15 3/16 x 3/32 in 1.34 in
34
mm
N/A
  Results 51 - 75 of 494  1 2 3 4 5 »  
<