All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
QUICK FLEX® Couplings
>
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
>
View Items
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
larger image
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
QF cutaway 1
·
QuickFlex-Dim
DOWNLOADS
QUICK FLEX Couplings Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 51 - 75 of 491
1
2
3
4
5
»
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Length thru Bore
CAD
88345096042
QF15X1-3/8U
1-3/8
in
15
5/16 x 5/32
in
1.34
in
34
mm
N/A
88345032881
QF15S303X1-5/8
1-5/8
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345005221
QF15X1-5/8
1-5/8
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345044071
QF15X1-5/8EE
1-5/8
in
15
1/2 x 1/4
in
1.34
in
34
mm
N/A
88345042925
QF15X1-5/8U
1-5/8
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345042893
QF15S303X1-1/16
1-1/16
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345044062
QF15X1-1/16
1-1/16
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345032879
QF15S303X1-3/16
1-3/16
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345005219
QF15X1-3/16
1-3/16
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345043675
QF15X1-3/16U
1-3/16
in
15
1/4x1/8
in
1.34
in
34
mm
N/A
88345028591
QF15S303X1-7/16
1-7/16
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345044052
QF15S303X1-7/16U
1-7/16
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345005222
QF15X1-7/16
1-7/16
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345043676
QF15X1-7/16U
1-7/16
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345044053
QF15S303X1-9/16
1-9/16
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345044077
QF15X1-9/16
1-9/16
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345042922
QF15X1-11/16
1-11/16
in
15
3/8x3/16
in
1.34
in
34
mm
N/A
88345044047
QF15S303X1/2
1/2
in
15
1/8x1/16
in
1.34
in
34
mm
N/A
88345005203
QF15S303X3/4
3/4
in
15
3/16 x 3/32
in
1.34
in
34
mm
N/A
88345005227
QF15X3/4
3/4
in
15
3/16 x 3/32
in
1.34
in
34
mm
N/A
88345044083
QF15X3/4NK
3/4
in
15
No Keyway
in
1.34
in
34
mm
N/A
88345042929
QF15X3/4U
3/4
in
15
3/16 x 3/32
in
1.34
in
34
mm
N/A
88345032880
QF15S303X5/8
5/8
in
15
3/16 x 3/32
in
1.34
in
34
mm
N/A
88345005232
QF15X5/8
5/8
in
15
3/16X3/32
in
1.34
in
34
mm
N/A
88345042930
QF15X5/8U
5/8
in
15
3/16 x 3/32
in
1.34
in
34
mm
N/A
Results 51 - 75 of 491
1
2
3
4
5
»