Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.




 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 76 - 100 of 491 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

88345005204 QF15S303X7/8 7/8 in 15 3/16 x 3/32 in 1.34 in
34
mm
N/A
88345005233 QF15X7/8 7/8 in 15 3/16 x 3/32 in 1.34 in
34
mm
N/A
88345095985 QF15X7/8E 7/8 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345043674 QF15X7/8U 7/8 in 15 3/16 x 3/32 in 1.34 in
34
mm
N/A
88345044050 QF15S303X15/16 15/16 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345042895 QF15S303X15/16E 15/16 in 15 7/8X7/16 in 1.34 in
34
mm
N/A
88345042924 QF15X15/16 15/16 in 15 1/4 x 1/8 in 1.34 in
34
mm
N/A
88345005205 QF15S303XPB Pilot 17/32 in 15 No Keyway in 1.34 in
34
mm
N/A
88345043334 QF15XNB Solid in 15 No Keyway in 1.34 in
34
mm
N/A
88345005235 QF15XPB Pilot 17/32 in 15 No Keyway in 1.34 in
34
mm
N/A
88345043065 QF25S303X1 1 in 25 1/4x1/8 in 1.81 in
46
mm
N/A
88345005305 QF25X1 1 in 25 1/4x1/8 in 1.81 in
46
mm
N/A
88345043107 QF25X1U 1 in 25 1/4x1/8 in 1.81 in
46
mm
N/A
88345043074 QF25S303X2 2 in 25 1/2X1/4 in 1.81 in
46
mm
N/A
88345005317 QF25X2 2 in 25 1/2X1/4 in 1.81 in
46
mm
N/A
88345096016 QF25X2U 2 in 25 1/2X1/4 in 1.81 in
46
mm
N/A
88345096443 QF25S303X1-1/2 1-1/2 in 25 3/8 x 3/16 in 1.81 in
46
mm
N/A
88345044260 QF25S303X1-1/2E 1-1/2 in 25 1/2X1/4 in 1.81 in
46
mm
N/A
88345005306 QF25X1-1/2 1-1/2 in 25 3/8x3/16 in 1.81 in
46
mm
N/A
88345043098 QF25X1-1/2E 1-1/2 in 25 1/2 x1/4 in 1.81 in
46
mm
N/A
88345096014 QF25X1-1/2U 1-1/2 in 25 3/8 x 3/16 in 1.81 in
46
mm
N/A
88345040993 QF25S303X1-1/4 1-1/4 in 25 1/4x1/8 in 1.81 in
46
mm
N/A
88345043066 QF25S303X1-1/4E 1-1/4 in 25 5/16X5/32 in 1.81 in
46
mm
N/A
88345043067 QF25S303X1-1/4U 1-1/4 in 25 1/4x1/8 in 1.81 in
46
mm
N/A
88345005307 QF25X1-1/4 1-1/4 in 25 1/4x1/8 in 1.81 in
46
mm
N/A
  Results 76 - 100 of 491  1 2 3 4 5 »  
<