All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 226 - 250 of 357 « 6 7 8 9 10 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345044377 QF500S303X65MM 65 mm 500 18X4.4 3.75 in
95.3
mm
N/A
88345044409 QF500X65MM 65 mm 500 18X4.4 3.75 in
95.3
mm
N/A
88345095972 QF500X70MM 70 mm 500 20X4.9 3.75 in
95.3
mm
N/A
88345044411 QF500X75MM 75 mm 500 20X4.9 3.75 in
95.3
mm
N/A
88345044378 QF500S303X80MM 80 mm 500 22X5.4 3.75 in
95.3
mm
N/A
88345041049 QF500X80MM 80 mm 500 22X5.4 3.75 in
95.3
mm
N/A
88345045749 QF500X80MMU 80 mm 500 22X5.4 3.75 in
95.3
mm
N/A
88345043152 QF500X85MM 85 mm 500 22X5.4 3.75 in
95.3
mm
N/A
88345044412 QF500X89MM 89 mm 500 25x5.4 3.75 in
95.3
mm
N/A
88345043153 QF500X90MM 90 mm 500 25x5.4 3.75 in
95.3
mm
N/A
88345044413 QF500X95MM 95 mm 500 25x5.4 3.75 in
95.3
mm
N/A
88345044379 QF500X100MM 100 mm 500 28x6.4 3.75 in
95.3
mm
N/A
88345041046 QF500X100MMU 100 mm 500 28x6.4 3.75 in
95.3
mm
N/A
88345095899 QF500X105MM 105 mm 500 28x6.4 3.75 in
95.3
mm
N/A
88345095971 QF500X108MM 108 mm 500 28x6.4 3.75 in
95.3
mm
N/A
88345044363 QF500S303X110MM 110 mm 500 28x6.4 3.75 in
95.3
mm
N/A
88345095852 QF500X110MM 110 mm 500 28x6.4 3.75 in
95.3
mm
N/A
88345044380 QF500X110MMU 110 mm 500 28x6.4 3.75 in
95.3
mm
N/A
88345096462 QF500X115MM 115 mm 500 32x7.4 3.75 in
95.3
mm
N/A
88345043932 QF1000X30MMU 30 mm 1000 8X3.3 4.6 in
116.8
mm
N/A
88345043959 QF1000X60MM 60 mm 1000 18X4.4 4.6 in
116.8
mm
N/A
88345049732 QF1000X70MM 70 mm 1000 20X4.9 4.6 in
116.8
mm
N/A
88345043961 QF1000X75MM 75 mm 1000 20X4.9 4.6 in
116.8
mm
N/A
88345043962 QF1000X80MM 80 mm 1000 22X5.4 4.6 in
116.8
mm
N/A
88345039979 QF1000X80MMU 80 mm 1000 22X5.4 4.6 in
116.8
mm
N/A
  Results 226 - 250 of 357 « 6 7 8 9 10 »