All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
QUICK FLEX® Couplings
>
QUICK FLEX Standard Hubs with Keyway - Metric Bores
>
View Items
QUICK FLEX Standard Hubs with Keyway - Metric Bores
Check up to five results to perform an action.
larger image
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
QF cutaway 1
·
QuickFlex-Dim
DOWNLOADS
QUICK FLEX Couplings Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 25 of 357
1
2
3
4
5
»
Part Number
Description
Bore Size
Coupling Size
Keyway Size (mm)
Length thru Bore
CAD
88345046040
QF5S303X10MM
10
mm
5
3x1.4
1.08
in
27.4
mm
N/A
88345032894
QF5S303X11MM
11
mm
5
4x1.8
1.08
in
27.4
mm
N/A
88345032895
QF5S303X12MM
12
mm
5
4x1.8
1.08
in
27.4
mm
N/A
88345032896
QF5S303X14MM
14
mm
5
5X2.3
1.08
in
27.4
mm
N/A
88345032897
QF5S303X15MM
15
mm
5
5X2.3
1.08
in
27.4
mm
N/A
88345032898
QF5S303X16MM
16
mm
5
5X2.3
1.08
in
27.4
mm
N/A
88345046346
QF5S303X17MM
17
mm
5
5X2.3
1.08
in
27.4
mm
N/A
88345046177
QF5S303X17MMU
17
mm
5
5X2.3
1.08
in
27.4
mm
N/A
88345032899
QF5S303X18MM
18
mm
5
6X2.8
1.08
in
27.4
mm
N/A
88345046178
QF5S303X18MMU
18
mm
5
6X2.8
1.08
in
27.4
mm
N/A
88345040999
QF5S303X19MM
19
mm
5
6X2.8
1.08
in
27.4
mm
N/A
88345032900
QF5S303X20MM
20
mm
5
6X2.8
1.08
in
27.4
mm
N/A
88345032901
QF5S303X22MM
22
mm
5
6X2.8
1.08
in
27.4
mm
N/A
88345096463
QF5S303X22MME
22
mm
5
8 X 3.3
1.08
in
27.4
mm
N/A
88345041108
QF5S303X23MM
23
mm
5
8X3.3
1.08
in
27.4
mm
N/A
88345032902
QF5S303X24MM
24
mm
5
8X3.3
1.08
in
27.4
mm
N/A
88345032903
QF5S303X25MM
25
mm
5
8X3.3
1.08
in
27.4
mm
N/A
88345044060
QF15X10MM
10
mm
15
3x1.4
1.34
in
34
mm
N/A
88345044067
QF15X14MM
14
mm
15
5X2.3
1.34
in
34
mm
N/A
88345044068
QF15X14MMU
14
mm
15
5X2.3
1.34
in
34
mm
N/A
88345044072
QF15X15MM
15
mm
15
5X2.3
1.34
in
34
mm
N/A
88345044051
QF15S303X16MM
16
mm
15
5X2.3
1.34
in
34
mm
N/A
88345044073
QF15X16MM
16
mm
15
5X2.3
1.34
in
34
mm
N/A
88345044075
QF15X17MM
17
mm
15
5X2.3
1.34
in
34
mm
N/A
88345044076
QF15X18MM
18
mm
15
6X2.8
1.34
in
34
mm
N/A
Results 1 - 25 of 357
1
2
3
4
5
»