|
88345043963
|
Description
N/A
QF1000X85MM
|
Bore Size
N/A
85 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
22X5.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345047257
|
Description
N/A
QF1000X85MMU
|
Bore Size
N/A
85 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
22X5.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042826
|
Description
N/A
QF1000X90MM
|
Bore Size
N/A
90 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
25x5.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043965
|
Description
N/A
QF1000X95MM
|
Bore Size
N/A
95 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
25x5.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043966
|
Description
N/A
QF1000X98MMU
|
Bore Size
N/A
98 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
28x6.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043967
|
Description
N/A
QF1000X99MM
|
Bore Size
N/A
99 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
28x6.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345046251
|
Description
N/A
QF1000S303X100MM
|
Bore Size
N/A
100 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
28x6.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345096114
|
Description
N/A
QF1000X100MM
|
Bore Size
N/A
100 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
28x6.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042806
|
Description
N/A
QF1000X100MMU
|
Bore Size
N/A
100 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
28x6.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042807
|
Description
N/A
QF1000X105MM
|
Bore Size
N/A
105 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
28x6.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043921
|
Description
N/A
QF1000X105MMU
|
Bore Size
N/A
105 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
28x6.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043922
|
Description
N/A
QF1000X110MM
|
Bore Size
N/A
110 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
28x6.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345096430
|
Description
N/A
QF1000X113.5MM
|
Bore Size
N/A
113.5 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
32x7.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345039980
|
Description
N/A
QF1000X115MMU
|
Bore Size
N/A
115 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
32x7.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345096431
|
Description
N/A
QF1000X118MM
|
Bore Size
N/A
118 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
32x7.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042808
|
Description
N/A
QF1000X120MM
|
Bore Size
N/A
120 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
32x7.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043670
|
Description
N/A
QF1000X120MMU
|
Bore Size
N/A
120 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
32x7.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043671
|
Description
N/A
QF1000X125MM
|
Bore Size
N/A
125 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
32x7.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043668
|
Description
N/A
QF1000X125MMU
|
Bore Size
N/A
125 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
32x7.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042809
|
Description
N/A
QF1000X130MM
|
Bore Size
N/A
130 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
32x7.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043926
|
Description
N/A
QF1000X130MMU
|
Bore Size
N/A
130 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
32x7.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345095546
|
Description
N/A
QF1000X135MMU
|
Bore Size
N/A
135 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
36x8.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345043927
|
Description
N/A
QF1000X138MM
|
Bore Size
N/A
138 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
36x8.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345042810
|
Description
N/A
QF1000X140MM
|
Bore Size
N/A
140 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
36x8.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
88345051435
|
Description
N/A
QF1000X140MMU
|
Bore Size
N/A
140 mm
|
Coupling Size
N/A
1000
|
Keyway Size (mm)
N/A
36x8.4
|
Length thru Bore
N/A
4.6 in116.8 mm
|
CAD N/A
|
Add To Cart
Request Quote
|