All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 276 - 300 of 357 « 11 12 13 14 15 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345044149 QF1890X100MM 100 mm 1890 28x6.4 5.74 in
145.8
mm
N/A
88345044150 QF1890X110MM 110 mm 1890 28x6.4 5.74 in
145.8
mm
N/A
88345044151 QF1890X110MMU 110 mm 1890 28x6.4 5.74 in
145.8
mm
N/A
88345043011 QF1890X115MM 115 mm 1890 32x7.4 5.74 in
145.8
mm
N/A
88345096022 QF1890X120MMU 120 mm 1890 32x7.4 5.74 in
145.8
mm
N/A
88345044152 QF1890X125MM 125 mm 1890 32x7.4 5.74 in
145.8
mm
N/A
88345096365 QF1890X130MM 130 mm 1890 32x7.4 5.74 in
145.8
mm
N/A
88345044153 QF1890X140MM 140 mm 1890 36x8.4 5.74 in
145.8
mm
N/A
88345043012 QF1890X140MMU 140 mm 1890 36x8.4 5.74 in
145.8
mm
N/A
88345044154 QF1890X145MMU 145 mm 1890 36x8.4 5.74 in
145.8
mm
N/A
88345043013 QF1890X150MM 150 mm 1890 36x8.4 5.74 in
145.8
mm
N/A
88345043014 QF1890X150MMU 150 mm 1890 36x8.4 5.74 in
145.8
mm
N/A
88345045916 QF1890X155MM 155 mm 1890 40x9.4 5.74 in
145.8
mm
N/A
88345043015 QF1890X160MM 160 mm 1890 40x9.4 5.74 in
145.8
mm
N/A
88345044155 QF1890X160MMU 160 mm 1890 40x9.4 5.74 in
145.8
mm
N/A
88345044156 QF1890X165MM 165 mm 1890 40x9.4 5.74 in
145.8
mm
N/A
88345096366 QF1890X170MM 170 mm 1890 40x9.4 5.74 in
145.8
mm
N/A
88345043016 QF1890X170MMU 170 mm 1890 40x9.4 5.74 in
145.8
mm
N/A
88345044188 QF1890X622MM 622 mm 1890 N/A 5.74 in
145.8
mm
N/A
88345044334 QF3150X70MM 70 mm 3150 20X4.9 6.18 in
157
mm
N/A
88345044307 QF3150X100MM 100 mm 3150 28x6.4 6.18 in
157
mm
N/A
88345044308 QF3150X110MMU 110 mm 3150 28x6.4 6.18 in
157
mm
N/A
88345044309 QF3150X130MM 130 mm 3150 32x7.4 6.18 in
157
mm
N/A
88345043114 QF3150X140MM 140 mm 3150 36x8.4 6.18 in
157
mm
N/A
88345043115 QF3150X140MMU 140 mm 3150 36x8.4 6.18 in
157
mm
N/A
  Results 276 - 300 of 357 « 11 12 13 14 15