Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Standard Hubs with Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Standard Hubs with Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.




 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 301 - 325 of 357 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345044310 QF3150X150MM 150 mm 3150 36x8.4 6.18 in
157
mm
N/A
88345044311 QF3150X160MM 160 mm 3150 40x9.4 6.18 in
157
mm
N/A
88345043116 QF3150X160MMU 160 mm 3150 40x9.4 6.18 in
157
mm
N/A
88345044312 QF3150X165MM 165 mm 3150 40x9.4 6.18 in
157
mm
N/A
88345041047 QF3150X168MM 168 mm 3150 40x9.4 6.18 in
157
mm
N/A
88345044313 QF3150X170MM 170 mm 3150 40x9.4 6.18 in
157
mm
N/A
88345041048 QF3150X180MM 180 mm 3150 45x10.4 6.18 in
157
mm
N/A
88345044314 QF3150X180MMU 180 mm 3150 45x10.4 6.18 in
157
mm
N/A
88345043117 QF3150X190MM 190 mm 3150 45x10.4 6.18 in
157
mm
N/A
88345044315 QF3150X190MMU 190 mm 3150 45x10.4 6.18 in
157
mm
N/A
88345043118 QF3150X200MM 200 mm 3150 45x10.4 6.18 in
157
mm
N/A
88345044316 QF3150X200MMU 200 mm 3150 45x10.4 6.18 in
157
mm
N/A
88345044008 QF10260X100MM 100 mm 10260 28x6.4 7.22 in
183.4
mm
N/A
88345050110 QF10260X120MM 120 mm 10260 32x7.4 7.22 in
183.4
mm
N/A
88345045775 QF10260X160MM 160 mm 10260 40x9.4 7.22 in
183.4
mm
N/A
88345044012 QF10260X170MM 170 mm 10260 40x9.4 7.22 in
183.4
mm
N/A
88345044013 QF10260X170MMU 170 mm 10260 40x9.4 7.22 in
183.4
mm
N/A
88345044014 QF10260X180MMU 180 mm 10260 45x10.4 7.22 in
183.4
mm
N/A
88345044015 QF10260X190MM 190 mm 10260 45x10.4 7.22 in
183.4
mm
N/A
88345044016 QF10260X190MMU 190 mm 10260 45x10.4 7.22 in
183.4
mm
N/A
88345044017 QF10260X200MM 200 mm 10260 45x10.4 7.22 in
183.4
mm
N/A
88345045694 QF10260X200MMU 200 mm 10260 45x10.4 7.22 in
183.4
mm
N/A
88345043441 QF10260X205MM 205 mm 10260 45x10.4 7.22 in
183.4
mm
N/A
88345044018 QF10260X210MM 210 mm 10260 50x11.4 7.22 in
183.4
mm
N/A
88345096461 QF10260X210MMU 210 mm 10260 50x11.4 7.22 in
183.4
mm
N/A
  Results 301 - 325 of 357 « 11 12 13 14 15 
<