Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Standard Hubs with Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Standard Hubs with Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.




 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 25 of 357 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345046040 QF5S303X10MM 10 mm 5 3x1.4 1.08 in
27.4
mm
N/A
88345032894 QF5S303X11MM 11 mm 5 4x1.8 1.08 in
27.4
mm
N/A
88345032895 QF5S303X12MM 12 mm 5 4x1.8 1.08 in
27.4
mm
N/A
88345032896 QF5S303X14MM 14 mm 5 5X2.3 1.08 in
27.4
mm
N/A
88345032897 QF5S303X15MM 15 mm 5 5X2.3 1.08 in
27.4
mm
N/A
88345032898 QF5S303X16MM 16 mm 5 5X2.3 1.08 in
27.4
mm
N/A
88345046346 QF5S303X17MM 17 mm 5 5X2.3 1.08 in
27.4
mm
N/A
88345046177 QF5S303X17MMU 17 mm 5 5X2.3 1.08 in
27.4
mm
N/A
88345032899 QF5S303X18MM 18 mm 5 6X2.8 1.08 in
27.4
mm
N/A
88345046178 QF5S303X18MMU 18 mm 5 6X2.8 1.08 in
27.4
mm
N/A
88345040999 QF5S303X19MM 19 mm 5 6X2.8 1.08 in
27.4
mm
N/A
88345032900 QF5S303X20MM 20 mm 5 6X2.8 1.08 in
27.4
mm
N/A
88345032901 QF5S303X22MM 22 mm 5 6X2.8 1.08 in
27.4
mm
N/A
88345096463 QF5S303X22MME 22 mm 5 8 X 3.3 1.08 in
27.4
mm
N/A
88345041108 QF5S303X23MM 23 mm 5 8X3.3 1.08 in
27.4
mm
N/A
88345032902 QF5S303X24MM 24 mm 5 8X3.3 1.08 in
27.4
mm
N/A
88345032903 QF5S303X25MM 25 mm 5 8X3.3 1.08 in
27.4
mm
N/A
88345044060 QF15X10MM 10 mm 15 3x1.4 1.34 in
34
mm
N/A
88345044067 QF15X14MM 14 mm 15 5X2.3 1.34 in
34
mm
N/A
88345044068 QF15X14MMU 14 mm 15 5X2.3 1.34 in
34
mm
N/A
88345044072 QF15X15MM 15 mm 15 5X2.3 1.34 in
34
mm
N/A
88345044051 QF15S303X16MM 16 mm 15 5X2.3 1.34 in
34
mm
N/A
88345044073 QF15X16MM 16 mm 15 5X2.3 1.34 in
34
mm
N/A
88345044075 QF15X17MM 17 mm 15 5X2.3 1.34 in
34
mm
N/A
88345044076 QF15X18MM 18 mm 15 6X2.8 1.34 in
34
mm
N/A
  Results 1 - 25 of 357  1 2 3 4 5 »  
<