Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Standard Hubs with Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Standard Hubs with Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.




 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 351 - 357 of 357 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345043718 QF50X34MM 34 mm 50 10X3.3 2.16 in
54.9
mm
N/A
88345043719 QF50X34MMU 34 mm 50 10X3.3 2.16 in
54.9
mm
N/A
88345031038 QF50X35MM 35 mm 50 10X3.3 2.16 in
54.9
mm
N/A
88345043720 QF50X35MMU 35 mm 50 10X3.3 2.16 in
54.9
mm
N/A
88345031039 QF50X38MM 38 mm 50 10X3.3 2.16 in
54.9
mm
N/A
88345043721 QF50X38MMU 38 mm 50 10X3.3 2.16 in
54.9
mm
N/A
88345044425 QF50S303X40MM 40 mm 50 12X3.3 2.16 in
54.9
mm
N/A
  Results 351 - 357 of 357 « 11 12 13 14 15 
<