All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 26 - 50 of 357  1 2 3 4 5 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345032882 QF15S303X19MM 19 mm 15 6X2.8 1.34 in
34
mm
N/A
88345005223 QF15X19MM 19 mm 15 6X2.8 1.34 in
34
mm
N/A
88345043678 QF15X19MMU 19 mm 15 6X2.8 1.34 in
34
mm
N/A
88345032883 QF15S303X20MM 20 mm 15 6X2.8 1.34 in
34
mm
N/A
88345031031 QF15X20MM 20 mm 15 6X2.8 1.34 in
34
mm
N/A
88345043679 QF15X20MMU 20 mm 15 6X2.8 1.34 in
34
mm
N/A
88345032884 QF15S303X22MM 22 mm 15 6X2.8 1.34 in
34
mm
N/A
88345031032 QF15X22MM 22 mm 15 6X2.8 1.34 in
34
mm
N/A
88345043680 QF15X22MMU 22 mm 15 6X2.8 1.34 in
34
mm
N/A
88345096067 QF15S303X23MM 23 mm 15 8X3.3 1.34 in
34
mm
N/A
88345032885 QF15S303X24MM 24 mm 15 8X3.3 1.34 in
34
mm
N/A
88345005224 QF15X24MM 24 mm 15 8X3.3 1.34 in
34
mm
N/A
88345043681 QF15X24MMU 24 mm 15 8X3.3 1.34 in
34
mm
N/A
88345032886 QF15S303X25MM 25 mm 15 8X3.3 1.34 in
34
mm
N/A
88345005225 QF15X25MM 25 mm 15 8X3.3 1.34 in
34
mm
N/A
88345043682 QF15X25MMU 25 mm 15 8X3.3 1.34 in
34
mm
N/A
88345042928 QF15X27MM 27 mm 15 8X3.3 1.34 in
34
mm
N/A
88345032887 QF15S303X28MM 28 mm 15 8X3.3 1.34 in
34
mm
N/A
88345005226 QF15X28MM 28 mm 15 8X3.3 1.34 in
34
mm
N/A
88345043683 QF15X28MMU 28 mm 15 8X3.3 1.34 in
34
mm
N/A
88345032888 QF15S303X30MM 30 mm 15 8X3.3 1.34 in
34
mm
N/A
88345005228 QF15X30MM 30 mm 15 8X3.3 1.34 in
34
mm
N/A
88345043684 QF15X30MMU 30 mm 15 8X3.3 1.34 in
34
mm
N/A
88345032889 QF15S303X32MM 32 mm 15 10X3.3 1.34 in
34
mm
N/A
88345005229 QF15X32MM 32 mm 15 10X3.3 1.34 in
34
mm
N/A
  Results 26 - 50 of 357  1 2 3 4 5 »