All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 51 - 75 of 357  1 2 3 4 5 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345043685 QF15X32MMU 32 mm 15 10X3.3 1.34 in
34
mm
N/A
88345043686 QF15X34MM 34 mm 15 10X3.3 1.34 in
34
mm
N/A
88345043687 QF15X34MMU 34 mm 15 10X3.3 1.34 in
34
mm
N/A
88345032890 QF15S303X35MM 35 mm 15 10X3.3 1.34 in
34
mm
N/A
88345031033 QF15X35MM 35 mm 15 10X3.3 1.34 in
34
mm
N/A
88345043214 QF15X35MMU 35 mm 15 10X3.3 1.34 in
34
mm
N/A
88345032891 QF15S303X38MM 38 mm 15 10X3.3 1.34 in
34
mm
N/A
88345005230 QF15X38MM 38 mm 15 10X3.3 1.34 in
34
mm
N/A
88345095983 QF15X38MMU 38 mm 15 10X3.3 1.34 in
34
mm
N/A
88345049221 QF15X38MME 38 mm 15 12 X 3.3 1.34 in
34
mm
N/A
88345032892 QF15S303X40MM 40 mm 15 12X3.3 1.34 in
34
mm
N/A
88345005231 QF15X40MM 40 mm 15 12X3.3 1.34 in
34
mm
N/A
88345043688 QF15X40MMU 40 mm 15 12X3.3 1.34 in
34
mm
N/A
88345044279 QF25X12MM 12 mm 25 4x1.8 1.81 in
46
mm
N/A
88345044285 QF25X18MM 18 mm 25 6X2.8 1.81 in
46
mm
N/A
88345005316 QF25X19MM 19 mm 25 6X2.8 1.81 in
46
mm
N/A
88345043694 QF25X19MMU 19 mm 25 6X2.8 1.81 in
46
mm
N/A
88345095288 QF25S303X20MM 20 mm 25 6X2.8 1.81 in
46
mm
N/A
88345043108 QF25X20MM 20 mm 25 6X2.8 1.81 in
46
mm
N/A
88345043695 QF25X20MMU 20 mm 25 6X2.8 1.81 in
46
mm
N/A
88345043696 QF25X22MM 22 mm 25 6X2.8 1.81 in
46
mm
N/A
88345043697 QF25X22MMU 22 mm 25 6X2.8 1.81 in
46
mm
N/A
88345005319 QF25X24MM 24 mm 25 8X3.3 1.81 in
46
mm
N/A
88345043698 QF25X24MMU 24 mm 25 8X3.3 1.81 in
46
mm
N/A
88345043076 QF25S303X25MM 25 mm 25 8X3.3 1.81 in
46
mm
N/A
  Results 51 - 75 of 357  1 2 3 4 5 »