All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 76 - 100 of 357  1 2 3 4 5 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345005320 QF25X25MM 25 mm 25 8X3.3 1.81 in
46
mm
N/A
88345043699 QF25X25MMU 25 mm 25 8X3.3 1.81 in
46
mm
N/A
88345044292 QF25X27MM 27 mm 25 8X3.3 1.81 in
46
mm
N/A
88345096378 QF25S303X28MM 28 mm 25 8X3.3 1.81 in
46
mm
N/A
88345005321 QF25X28MM 28 mm 25 8X3.3 1.81 in
46
mm
N/A
88345043700 QF25X28MMU 28 mm 25 8X3.3 1.81 in
46
mm
N/A
88345043077 QF25S303X30MM 30 mm 25 8X3.3 1.81 in
46
mm
N/A
88345005323 QF25X30MM 30 mm 25 8X3.3 1.81 in
46
mm
N/A
88345043701 QF25X30MMU 30 mm 25 8X3.3 1.81 in
46
mm
N/A
88345043078 QF25S303X32MM 32 mm 25 10X3.3 1.81 in
46
mm
N/A
88345005324 QF25X32MM 32 mm 25 10X3.3 1.81 in
46
mm
N/A
88345043702 QF25X32MMU 32 mm 25 10X3.3 1.81 in
46
mm
N/A
88345044295 QF25X33MM 33 mm 25 10X3.3 1.81 in
46
mm
N/A
88345028590 QF25X34MM 34 mm 25 10X3.3 1.81 in
46
mm
N/A
88345043703 QF25X34MMU 34 mm 25 10X3.3 1.81 in
46
mm
N/A
88345044268 QF25S303X35MM 35 mm 25 10X3.3 1.81 in
46
mm
N/A
88345032987 QF25X35MM 35 mm 25 10X3.3 1.81 in
46
mm
N/A
88345043704 QF25X35MMU 35 mm 25 10X3.3 1.81 in
46
mm
N/A
88345044296 QF25X37MM 37 mm 25 10X3.3 1.81 in
46
mm
N/A
88345032988 QF25X38MM 38 mm 25 10X3.3 1.81 in
46
mm
N/A
88345095984 QF25X38MMU 38 mm 25 10X3.3 1.81 in
46
mm
N/A
88345043079 QF25S303X40MM 40 mm 25 12X3.3 1.81 in
46
mm
N/A
88345005326 QF25X40MM 40 mm 25 12X3.3 1.81 in
46
mm
N/A
88345043672 QF25X40MMU 40 mm 25 12X3.3 1.81 in
46
mm
N/A
88345044297 QF25X41MM 41 mm 25 12X3.3 1.81 in
46
mm
N/A
  Results 76 - 100 of 357  1 2 3 4 5 »