All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 101 - 125 of 357  1 2 3 4 5 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345043080 QF25S303X42MM 42 mm 25 12X3.3 1.81 in
46
mm
N/A
88345032989 QF25X42MM 42 mm 25 12X3.3 1.81 in
46
mm
N/A
88345043705 QF25X42MMU 42 mm 25 12X3.3 1.81 in
46
mm
N/A
88345044298 QF25X43MM 43 mm 25 12X3.3 1.81 in
46
mm
N/A
88345095925 QF25S303X45MM 45 mm 25 14X3.8 1.81 in
46
mm
N/A
88345032990 QF25X45MM 45 mm 25 14X3.8 1.81 in
46
mm
N/A
88345031040 QF50X40MM 40 mm 50 12X3.3 2.16 in
54.9
mm
N/A
88345043192 QF50X40MMU 40 mm 50 12X3.3 2.16 in
54.9
mm
N/A
88345031041 QF50X42MM 42 mm 50 12X3.3 2.16 in
54.9
mm
N/A
88345043722 QF50X42MMU 42 mm 50 12X3.3 2.16 in
54.9
mm
N/A
88345043166 QF50S303X45MM 45 mm 50 14X3.8 2.16 in
54.9
mm
N/A
88345031042 QF50X45MM 45 mm 50 14X3.8 2.16 in
54.9
mm
N/A
88345043723 QF50X45MMU 45 mm 50 14X3.8 2.16 in
54.9
mm
N/A
88345044427 QF50S303X48MM 48 mm 50 14X3.8 2.16 in
54.9
mm
N/A
88345039972 QF50X48MM 48 mm 50 14X3.8 2.16 in
54.9
mm
N/A
88345043724 QF50X48MMU 48 mm 50 14X3.8 2.16 in
54.9
mm
N/A
88345044428 QF50S303X50MM 50 mm 50 14X3.8 2.16 in
54.9
mm
N/A
88345031043 QF50X50MM 50 mm 50 14X3.8 2.16 in
54.9
mm
N/A
88345043725 QF50X50MMU 50 mm 50 14X3.8 2.16 in
54.9
mm
N/A
88345096031 QF50X50MME 50 mm 50 16 x 4.3 2.16 in
54.9
mm
N/A
88345045805 QF50X52MM 52 mm 50 16X4.3 2.16 in
54.9
mm
N/A
88345031044 QF50X55MM 55 mm 50 16X4.3 2.16 in
54.9
mm
N/A
88345043726 QF50X55MMU 55 mm 50 16X4.3 2.16 in
54.9
mm
N/A
88345043167 QF50S303X60MM 60 mm 50 18X4.4 2.16 in
54.9
mm
N/A
88345031045 QF50X60MM 60 mm 50 18X4.4 2.16 in
54.9
mm
N/A
  Results 101 - 125 of 357  1 2 3 4 5 »