Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
201 - 250 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

QF250X55MM N/A 55 mm N/A 250 N/A 16X4.3 N/A 3.1 in78.7 mm N/A
QF250S303X60MM N/A 60 mm N/A 250 N/A 18X4.4 N/A 3.1 in78.7 mm N/A
QF250X60MM N/A 60 mm N/A 250 N/A 18X4.4 N/A 3.1 in78.7 mm N/A
QF250S303X65MM N/A 65 mm N/A 250 N/A 18X4.4 N/A 3.1 in78.7 mm N/A
QF250X65MM N/A 65 mm N/A 250 N/A 18X4.4 N/A 3.1 in78.7 mm N/A
QF250X70MM N/A 70 mm N/A 250 N/A 20X4.9 N/A 3.1 in78.7 mm N/A
QF250X70MMU N/A 70 mm N/A 250 N/A 20X4.9 N/A 3.1 in78.7 mm N/A
QF250S303X75MM N/A 75 mm N/A 250 N/A 20X4.9 N/A 3.1 in78.7 mm N/A
QF250X75MM N/A 75 mm N/A 250 N/A 20X4.9 N/A 3.1 in78.7 mm N/A
QF250X75MMU N/A 75 mm N/A 250 N/A 20X4.9 N/A 3.1 in78.7 mm N/A
QF250X76MM N/A 76 mm N/A 250 N/A 22X5.4 N/A 3.1 in78.7 mm N/A
QF250S303X80MM N/A 80 mm N/A 250 N/A 22X5.4 N/A 3.1 in78.7 mm N/A
QF250X80MM N/A 80 mm N/A 250 N/A 22X5.4 N/A 3.1 in78.7 mm N/A
QF250X85MM N/A 85 mm N/A 250 N/A 22X5.4 N/A 3.1 in78.7 mm N/A
QF250X85MMU N/A 85 mm N/A 250 N/A 22X5.4 N/A 3.1 in78.7 mm N/A
QF250X90MM N/A 90 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
QF250X90MMU N/A 90 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
QF250S303X92MM N/A 92 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
QF250S303X95MM N/A 95 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
QF250X95MM N/A 95 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
QF250S303X100MM N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
QF250X100MM N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
QF250X100MMU N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
QF500X50MM N/A 50 mm N/A 500 N/A 14X3.8 N/A 3.75 in95.3 mm N/A
QF500X60MMU N/A 60 mm N/A 500 N/A 18X4.4 N/A 3.75 in95.3 mm N/A
QF500S303X65MM N/A 65 mm N/A 500 N/A 18X4.4 N/A 3.75 in95.3 mm N/A
QF500X65MM N/A 65 mm N/A 500 N/A 18X4.4 N/A 3.75 in95.3 mm N/A
QF500X70MM N/A 70 mm N/A 500 N/A 20X4.9 N/A 3.75 in95.3 mm N/A
QF500X75MM N/A 75 mm N/A 500 N/A 20X4.9 N/A 3.75 in95.3 mm N/A
QF500S303X80MM N/A 80 mm N/A 500 N/A 22X5.4 N/A 3.75 in95.3 mm N/A
QF500X80MM N/A 80 mm N/A 500 N/A 22X5.4 N/A 3.75 in95.3 mm N/A
QF500X80MMU N/A 80 mm N/A 500 N/A 22X5.4 N/A 3.75 in95.3 mm N/A
QF500X85MM N/A 85 mm N/A 500 N/A 22X5.4 N/A 3.75 in95.3 mm N/A
QF500X89MM N/A 89 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
QF500X90MM N/A 90 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
QF500X95MM N/A 95 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
QF500X100MM N/A 100 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
QF500X100MMU N/A 100 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
QF500X105MM N/A 105 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
QF500X108MM N/A 108 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
QF500S303X110MM N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
QF500X110MM N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
QF500X110MMU N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
QF500X115MM N/A 115 mm N/A 500 N/A 32x7.4 N/A 3.75 in95.3 mm N/A
QF1000X30MMU N/A 30 mm N/A 1000 N/A 8X3.3 N/A 4.6 in116.8 mm N/A
QF1000X60MM N/A 60 mm N/A 1000 N/A 18X4.4 N/A 4.6 in116.8 mm N/A
QF1000X70MM N/A 70 mm N/A 1000 N/A 20X4.9 N/A 4.6 in116.8 mm N/A
QF1000X75MM N/A 75 mm N/A 1000 N/A 20X4.9 N/A 4.6 in116.8 mm N/A
QF1000X80MM N/A 80 mm N/A 1000 N/A 22X5.4 N/A 4.6 in116.8 mm N/A
QF1000X80MMU N/A 80 mm N/A 1000 N/A 22X5.4 N/A 4.6 in116.8 mm N/A
201 - 250 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »