Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
1 - 50 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

QF5S303X10MM N/A 10 mm N/A 5 N/A 3x1.4 N/A 1.08 in27.4 mm N/A
QF5S303X11MM N/A 11 mm N/A 5 N/A 4x1.8 N/A 1.08 in27.4 mm N/A
QF5S303X12MM N/A 12 mm N/A 5 N/A 4x1.8 N/A 1.08 in27.4 mm N/A
QF5S303X14MM N/A 14 mm N/A 5 N/A 5X2.3 N/A 1.08 in27.4 mm N/A
QF5S303X15MM N/A 15 mm N/A 5 N/A 5X2.3 N/A 1.08 in27.4 mm N/A
QF5S303X16MM N/A 16 mm N/A 5 N/A 5X2.3 N/A 1.08 in27.4 mm N/A
QF5S303X17MM N/A 17 mm N/A 5 N/A 5X2.3 N/A 1.08 in27.4 mm N/A
QF5S303X17MMU N/A 17 mm N/A 5 N/A 5X2.3 N/A 1.08 in27.4 mm N/A
QF5S303X18MM N/A 18 mm N/A 5 N/A 6X2.8 N/A 1.08 in27.4 mm N/A
QF5S303X18MMU N/A 18 mm N/A 5 N/A 6X2.8 N/A 1.08 in27.4 mm N/A
QF5S303X19MM N/A 19 mm N/A 5 N/A 6X2.8 N/A 1.08 in27.4 mm N/A
QF5S303X20MM N/A 20 mm N/A 5 N/A 6X2.8 N/A 1.08 in27.4 mm N/A
QF5S303X22MM N/A 22 mm N/A 5 N/A 6X2.8 N/A 1.08 in27.4 mm N/A
QF5S303X22MME N/A 22 mm N/A 5 N/A 8 X 3.3 N/A 1.08 in27.4 mm N/A
QF5S303X23MM N/A 23 mm N/A 5 N/A 8X3.3 N/A 1.08 in27.4 mm N/A
QF5S303X24MM N/A 24 mm N/A 5 N/A 8X3.3 N/A 1.08 in27.4 mm N/A
QF5S303X25MM N/A 25 mm N/A 5 N/A 8X3.3 N/A 1.08 in27.4 mm N/A
QF15X10MM N/A 10 mm N/A 15 N/A 3x1.4 N/A 1.34 in34 mm N/A
QF15X14MM N/A 14 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
QF15X14MMU N/A 14 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
QF15X15MM N/A 15 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
QF15S303X16MM N/A 16 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
QF15X16MM N/A 16 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
QF15X17MM N/A 17 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
QF15X18MM N/A 18 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
QF15S303X19MM N/A 19 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
QF15X19MM N/A 19 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
QF15X19MMU N/A 19 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
QF15S303X20MM N/A 20 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
QF15X20MM N/A 20 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
QF15X20MMU N/A 20 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
QF15S303X22MM N/A 22 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
QF15X22MM N/A 22 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
QF15X22MMU N/A 22 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
QF15S303X23MM N/A 23 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15S303X24MM N/A 24 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15X24MM N/A 24 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15X24MMU N/A 24 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15S303X25MM N/A 25 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15X25MM N/A 25 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15X25MMU N/A 25 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15X27MM N/A 27 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15S303X28MM N/A 28 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15X28MM N/A 28 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15X28MMU N/A 28 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15S303X30MM N/A 30 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15X30MM N/A 30 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15X30MMU N/A 30 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
QF15S303X32MM N/A 32 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
QF15X32MM N/A 32 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
1 - 50 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »