All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 126 - 150 of 357 « 6 7 8 9 10 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345041092 QF50X60MMU 60 mm 50 18X4.4 2.16 in
54.9
mm
N/A
88345043996 QF100X30MM 30 mm 100 8X3.3 2.46 in
62.5
mm
N/A
88345095933 QF100X32MM 32 mm 100 10X3.3 2.46 in
62.5
mm
N/A
88345043999 QF100X35MM 35 mm 100 10X3.3 2.46 in
62.5
mm
N/A
88345043982 QF100S303X38MM 38 mm 100 10X3.3 2.46 in
62.5
mm
N/A
88345042881 QF100X38MM 38 mm 100 10X3.3 2.46 in
62.5
mm
N/A
88345042845 QF100S303X40MM 40 mm 100 12X3.3 2.46 in
62.5
mm
N/A
88345044000 QF100X40MM 40 mm 100 12X3.3 2.46 in
62.5
mm
N/A
88345095992 QF100X42MM 42 mm 100 12X3.3 2.46 in
62.5
mm
N/A
88345043738 QF100X42MMU 42 mm 100 12X3.3 2.46 in
62.5
mm
N/A
88345042882 QF100X45MM 45 mm 100 14X3.8 2.46 in
62.5
mm
N/A
88345043739 QF100X45MMU 45 mm 100 14X3.8 2.46 in
62.5
mm
N/A
88345043984 QF100S303X48MM 48 mm 100 14X3.8 2.46 in
62.5
mm
N/A
88345042883 QF100X48MM 48 mm 100 14X3.8 2.46 in
62.5
mm
N/A
88345043740 QF100X48MMU 48 mm 100 14X3.8 2.46 in
62.5
mm
N/A
88345043985 QF100S303X50MM 50 mm 100 14X3.8 2.46 in
62.5
mm
N/A
88345005172 QF100X50MM 50 mm 100 14X3.8 2.46 in
62.5
mm
N/A
88345043741 QF100X50MMU 50 mm 100 14X3.8 2.46 in
62.5
mm
N/A
88345044001 QF100X50MME 50 mm 100 16 x 4.3 2.46 in
62.5
mm
N/A
88345044002 QF100X54MM 54 mm 100 16X4.3 2.46 in
62.5
mm
N/A
88345005173 QF100X55MM 55 mm 100 16X4.3 2.46 in
62.5
mm
N/A
88345043742 QF100X55MMU 55 mm 100 16X4.3 2.46 in
62.5
mm
N/A
88345042846 QF100S303X60MM 60 mm 100 18X4.4 2.46 in
62.5
mm
N/A
88345005174 QF100X60MM 60 mm 100 18X4.4 2.46 in
62.5
mm
N/A
88345043743 QF100X60MMU 60 mm 100 18X4.4 2.46 in
62.5
mm
N/A
  Results 126 - 150 of 357 « 6 7 8 9 10 »