All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 151 - 175 of 357 « 6 7 8 9 10 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345096457 QF100X63MM 63 mm 100 18X4.4 2.46 in
62.5
mm
N/A
88345043986 QF100S303X65MM 65 mm 100 18X4.4 2.46 in
62.5
mm
N/A
88345005175 QF100X65MM 65 mm 100 18X4.4 2.46 in
62.5
mm
N/A
88345043744 QF100X65MMU 65 mm 100 18X4.4 2.46 in
62.5
mm
N/A
88345096377 QF100S303X70MM 70 mm 100 20X4.9 2.46 in
62.5
mm
N/A
88345005176 QF100X70MM 70 mm 100 20X4.9 2.46 in
62.5
mm
N/A
88345042885 QF100X70MMU 70 mm 100 20X4.9 2.46 in
62.5
mm
N/A
88345044005 QF100X73MM 73 mm 100 20X4.9 2.46 in
62.5
mm
N/A
88345095986 QF100S303X75MM 75 mm 100 20X4.9 2.46 in
62.5
mm
N/A
88345005177 QF100X75MM 75 mm 100 20X4.9 2.46 in
62.5
mm
N/A
88345042886 QF100X75MMU 75 mm 100 20X4.9 2.46 in
62.5
mm
N/A
88345044131 QF175X35MM 35 mm 175 10X3.3 2.67 in
67.8
mm
N/A
88345050078 QF175X39MM 39 mm 175 12X3.3 2.67 in
67.8
mm
N/A
88345043000 QF175X40MM 40 mm 175 12X3.3 2.67 in
67.8
mm
N/A
88345043001 QF175X42MM 42 mm 175 12X3.3 2.67 in
67.8
mm
N/A
88345044134 QF175X42MMU 42 mm 175 12X3.3 2.67 in
67.8
mm
N/A
88345096002 QF175X45MM 45 mm 175 14X3.8 2.67 in
67.8
mm
N/A
88345044103 QF175S303X50MM 50 mm 175 14X3.8 2.67 in
67.8
mm
N/A
88345096052 QF175X50MM 50 mm 175 14X3.8 2.67 in
67.8
mm
N/A
88345043002 QF175X50MMU 50 mm 175 14X3.8 2.67 in
67.8
mm
N/A
88345044136 QF175X52MM 52 mm 175 16X4.3 2.67 in
67.8
mm
N/A
88345043003 QF175X55MM 55 mm 175 16X4.3 2.67 in
67.8
mm
N/A
88345043005 QF175X55MMU 55 mm 175 16X4.3 2.67 in
67.8
mm
N/A
88345044138 QF175X56MMU 56 mm 175 16X4.3 2.67 in
67.8
mm
N/A
88345044139 QF175X58MM 58 mm 175 16X4.3 2.67 in
67.8
mm
N/A
  Results 151 - 175 of 357 « 6 7 8 9 10 »