Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    QUICK FLEX Standard Hubs with Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

QUICK FLEX Standard Hubs with Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.




 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 176 - 200 of 357 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345040989 QF175X60MM 60 mm 175 18X4.4 2.67 in
67.8
mm
N/A
88345044104 QF175S303X65MM 65 mm 175 18X4.4 2.67 in
67.8
mm
N/A
88345095850 QF175X65MM 65 mm 175 18X4.4 2.67 in
67.8
mm
N/A
88345044141 QF175X65MMU 65 mm 175 18X4.4 2.67 in
67.8
mm
N/A
88345044140 QF175X65MME 65 mm 175 20 x 4.9 2.67 in
67.8
mm
N/A
88345043007 QF175X70MM 70 mm 175 20X4.9 2.67 in
67.8
mm
N/A
88345043009 QF175X70MMU 70 mm 175 20X4.9 2.67 in
67.8
mm
N/A
88345044105 QF175S303X75MM 75 mm 175 20X4.9 2.67 in
67.8
mm
N/A
88345043010 QF175X75MM 75 mm 175 20X4.9 2.67 in
67.8
mm
N/A
88345049999 QF175X75MMU 75 mm 175 20X4.9 2.67 in
67.8
mm
N/A
88345044144 QF175X75MME 75 mm 175 22 X 5.4 2.67 in
67.8
mm
N/A
88345044106 QF175S303X80MM 80 mm 175 22X5.4 2.67 in
67.8
mm
N/A
88345095851 QF175X80MM 80 mm 175 22X5.4 2.67 in
67.8
mm
N/A
88345095557 QF175S303X80MMU 80 mm 175 22X5.4 2.67 in
67.8
mm
N/A
88345044147 QF175X80MMU 80 mm 175 22X5.4 2.67 in
67.8
mm
N/A
88345044107 QF175S303X85MM 85 mm 175 22X5.4 2.67 in
67.8
mm
N/A
88345096028 QF175X85MM 85 mm 175 22X5.4 2.67 in
67.8
mm
N/A
88345096437 QF175S303X85MMU 85 mm 175 22X5.4 2.67 in
67.8
mm
N/A
88345046176 QF175X85MMU 85 mm 175 22X5.4 2.67 in
67.8
mm
N/A
88345096011 QF175X90MM 90 mm 175 25x5.4 2.67 in
67.8
mm
N/A
88345096432 QF175X95MM 95 mm 175 25x5.4 2.67 in
67.8
mm
N/A
88345096438 QF175S303X95MMU 95 mm 175 25x5.4 2.67 in
67.8
mm
N/A
88345049320 QF175X95MMU 95 mm 175 25x5.4 2.67 in
67.8
mm
N/A
88345044237 QF250X30MM 30 mm 250 8X3.3 3.1 in
78.7
mm
N/A
88345044250 QF250X50MM 50 mm 250 14X3.8 3.1 in
78.7
mm
N/A
  Results 176 - 200 of 357 « 6 7 8 9 10 »  
<