All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
QUICK FLEX® Couplings
>
QUICK FLEX Standard Hubs with Keyway - Metric Bores
>
View Items
QUICK FLEX Standard Hubs with Keyway - Metric Bores
Check up to five results to perform an action.
larger image
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
QF cutaway 1
·
QuickFlex-Dim
DOWNLOADS
QUICK FLEX Couplings Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 176 - 200 of 357
«
6
7
8
9
10
»
Part Number
Description
Bore Size
Coupling Size
Keyway Size (mm)
Length thru Bore
CAD
88345040989
QF175X60MM
60
mm
175
18X4.4
2.67
in
67.8
mm
N/A
88345044104
QF175S303X65MM
65
mm
175
18X4.4
2.67
in
67.8
mm
N/A
88345095850
QF175X65MM
65
mm
175
18X4.4
2.67
in
67.8
mm
N/A
88345044141
QF175X65MMU
65
mm
175
18X4.4
2.67
in
67.8
mm
N/A
88345044140
QF175X65MME
65
mm
175
20 x 4.9
2.67
in
67.8
mm
N/A
88345043007
QF175X70MM
70
mm
175
20X4.9
2.67
in
67.8
mm
N/A
88345043009
QF175X70MMU
70
mm
175
20X4.9
2.67
in
67.8
mm
N/A
88345044105
QF175S303X75MM
75
mm
175
20X4.9
2.67
in
67.8
mm
N/A
88345043010
QF175X75MM
75
mm
175
20X4.9
2.67
in
67.8
mm
N/A
88345049999
QF175X75MMU
75
mm
175
20X4.9
2.67
in
67.8
mm
N/A
88345044144
QF175X75MME
75
mm
175
22 X 5.4
2.67
in
67.8
mm
N/A
88345044106
QF175S303X80MM
80
mm
175
22X5.4
2.67
in
67.8
mm
N/A
88345095851
QF175X80MM
80
mm
175
22X5.4
2.67
in
67.8
mm
N/A
88345095557
QF175S303X80MMU
80
mm
175
22X5.4
2.67
in
67.8
mm
N/A
88345044147
QF175X80MMU
80
mm
175
22X5.4
2.67
in
67.8
mm
N/A
88345044107
QF175S303X85MM
85
mm
175
22X5.4
2.67
in
67.8
mm
N/A
88345096028
QF175X85MM
85
mm
175
22X5.4
2.67
in
67.8
mm
N/A
88345096437
QF175S303X85MMU
85
mm
175
22X5.4
2.67
in
67.8
mm
N/A
88345046176
QF175X85MMU
85
mm
175
22X5.4
2.67
in
67.8
mm
N/A
88345096011
QF175X90MM
90
mm
175
25x5.4
2.67
in
67.8
mm
N/A
88345096432
QF175X95MM
95
mm
175
25x5.4
2.67
in
67.8
mm
N/A
88345096438
QF175S303X95MMU
95
mm
175
25x5.4
2.67
in
67.8
mm
N/A
88345049320
QF175X95MMU
95
mm
175
25x5.4
2.67
in
67.8
mm
N/A
88345044237
QF250X30MM
30
mm
250
8X3.3
3.1
in
78.7
mm
N/A
88345044250
QF250X50MM
50
mm
250
14X3.8
3.1
in
78.7
mm
N/A
Results 176 - 200 of 357
«
6
7
8
9
10
»