All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > QUICK FLEX® Couplings > QUICK FLEX Standard Hubs with Keyway - Metric Bores > View Items  

QUICK FLEX Standard Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

QUICK FLEX couplings consist of two hubs, one insert, and a cover.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  QF cutaway 1

·  QuickFlex-Dim


 DOWNLOADS 

QUICK FLEX Couplings Catalog
(PDF, 0KB)

Compare Items
   
  Results 201 - 225 of 357 « 6 7 8 9 10 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345044251 QF250X55MM 55 mm 250 16X4.3 3.1 in
78.7
mm
N/A
88345044211 QF250S303X60MM 60 mm 250 18X4.4 3.1 in
78.7
mm
N/A
88345044253 QF250X60MM 60 mm 250 18X4.4 3.1 in
78.7
mm
N/A
88345044212 QF250S303X65MM 65 mm 250 18X4.4 3.1 in
78.7
mm
N/A
88345044254 QF250X65MM 65 mm 250 18X4.4 3.1 in
78.7
mm
N/A
88345044256 QF250X70MM 70 mm 250 20X4.9 3.1 in
78.7
mm
N/A
88345041045 QF250X70MMU 70 mm 250 20X4.9 3.1 in
78.7
mm
N/A
88345044213 QF250S303X75MM 75 mm 250 20X4.9 3.1 in
78.7
mm
N/A
88345043056 QF250X75MM 75 mm 250 20X4.9 3.1 in
78.7
mm
N/A
88345047267 QF250X75MMU 75 mm 250 20X4.9 3.1 in
78.7
mm
N/A
88345044257 QF250X76MM 76 mm 250 22X5.4 3.1 in
78.7
mm
N/A
88345044214 QF250S303X80MM 80 mm 250 22X5.4 3.1 in
78.7
mm
N/A
88345040938 QF250X80MM 80 mm 250 22X5.4 3.1 in
78.7
mm
N/A
88345095931 QF250X85MM 85 mm 250 22X5.4 3.1 in
78.7
mm
N/A
88345047268 QF250X85MMU 85 mm 250 22X5.4 3.1 in
78.7
mm
N/A
88345043057 QF250X90MM 90 mm 250 25x5.4 3.1 in
78.7
mm
N/A
88345044258 QF250X90MMU 90 mm 250 25x5.4 3.1 in
78.7
mm
N/A
88345044215 QF250S303X92MM 92 mm 250 25x5.4 3.1 in
78.7
mm
N/A
88345044216 QF250S303X95MM 95 mm 250 25x5.4 3.1 in
78.7
mm
N/A
88345044259 QF250X95MM 95 mm 250 25x5.4 3.1 in
78.7
mm
N/A
88345044201 QF250S303X100MM 100 mm 250 28x6.4 3.1 in
78.7
mm
N/A
88345043031 QF250X100MM 100 mm 250 28x6.4 3.1 in
78.7
mm
N/A
88345043032 QF250X100MMU 100 mm 250 28x6.4 3.1 in
78.7
mm
N/A
88345043151 QF500X50MM 50 mm 500 14X3.8 3.75 in
95.3
mm
N/A
88345044407 QF500X60MMU 60 mm 500 18X4.4 3.75 in
95.3
mm
N/A
  Results 201 - 225 of 357 « 6 7 8 9 10 »