Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514455770 | Description N/A RRC226-HUB ADAPTER-7/8-RSB | Bore Size N/A 7/8 in | Hub Style N/A 4 | Coupling Size N/A RRC226 | Length thru Bore N/A 2.840 in72.14 mm | Outside Diameter N/A 5.160 in131.06 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.125 in54.00 mm |
Add To Cart
Request Quote |
| 68514455771 | Description N/A RRC276-HUB ADAPTER-7/8-RSB | Bore Size N/A 7/8 in | Hub Style N/A 4 | Coupling Size N/A RRC276 | Length thru Bore N/A 2.470 in62.74 mm | Outside Diameter N/A 6.18 in156.97 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.875 in73 mm |
Add To Cart
Request Quote |
| 68514452030 | Description N/A RRC280-HUB ADAPTER-1-1/4-RSB | Bore Size N/A 1 1/4 in | Hub Style N/A 4 | Coupling Size N/A RRC280 | Length thru Bore N/A 2.470 in62.74 mm | Outside Diameter N/A 7.500 in190.50 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.375 in86.00 mm |
Add To Cart
Request Quote |
| 68514455772 | Description N/A RRC285-HUB ADAPTER-1-1/4-RSB | Bore Size N/A 1 1/4 in | Hub Style N/A 4 | Coupling Size N/A RRC285 | Length thru Bore N/A 2.870 in72.90 mm | Outside Diameter N/A 8.500 in215.90 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.125 in105.00 mm |
Add To Cart
Request Quote |
| 68514455773 | Description N/A RRC295-HUB ADAPTER-1-1/2-RSB | Bore Size N/A 1 1/2 in | Hub Style N/A 4 | Coupling Size N/A RRC295 | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 9.12 in231.65 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.125 in105.00 mm |
Add To Cart
Request Quote |
| 68514455774 | Description N/A RRC2955-HUB ADAPTER-1-3/4-RSB-NKW | Bore Size N/A 1 3/4 in | Hub Style N/A 4 | Coupling Size N/A RRC2955 | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 9.12 in231.65 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.125 in105.00 mm |
Add To Cart
Request Quote |