Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Elastic Bushings with Inch Pipe
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Hydraulic Parts Catalog > Reservoirs & Accessories > Elastic Bushings with Inch Pipe > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Elastic Bushings with Inch Pipe

For CAD models and more information, click Directly on the part number below.


  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)





 DOWNLOADS 

Hydraulic Tank/Reservoir and Accessories Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 4 of 4 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Dimension A

Dimension B

Dimension C

Dimension D

Dimension E

Dimension F

84527101901 ELASTIC BUSHING-1/4"-PIPE 0.690 in
17.50
mm
0.470 in
11.90
mm
0.940 in
24.00
mm
1.260 in
32.00
mm
0.980 in
25.00
mm
0.160 in
4.0
mm
84527101933 ELASTIC BUSHING-1/2"-PIPE 0.980 in
25.00
mm
0.760 in
19.40
mm
1.180 in
30.00
mm
1.570 in
40.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
84527101913 ELASTIC BUSHING-3/4"-PIPE 1.180 in
30.00
mm
0.960 in
24.40
mm
1.380 in
35.00
mm
1.770 in
45.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
84527101917 ELASTIC BUSHING-1"-PIPE 1.460 in
37.00
mm
1.240 in
31.40
mm
1.570 in
40.00
mm
1.970 in
50.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
  Results 1 - 4 of 4 1 
<