All Product Types > INDUSTRIAL MOTION PRODUCTS > Hydraulic Parts Catalog > Reservoirs & Accessories > Elastic Bushings with Inch Pipe > View Items  

Elastic Bushings with Inch Pipe

Check up to five results to perform an action.


  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Hydraulic Tank/Reservoir and Accessories Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 4 of 4 1 

Part Number

Description 

Dimension A

Dimension B

Dimension C

Dimension D

Dimension E

Dimension F

84527101901 ELASTIC BUSHING-1/4"-PIPE 0.690 in
17.50
mm
0.470 in
11.90
mm
0.940 in
24.00
mm
1.260 in
32.00
mm
0.980 in
25.00
mm
0.160 in
4.0
mm
84527101933 ELASTIC BUSHING-1/2"-PIPE 0.980 in
25.00
mm
0.760 in
19.40
mm
1.180 in
30.00
mm
1.570 in
40.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
84527101913 ELASTIC BUSHING-3/4"-PIPE 1.180 in
30.00
mm
0.960 in
24.40
mm
1.380 in
35.00
mm
1.770 in
45.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
84527101917 ELASTIC BUSHING-1"-PIPE 1.460 in
37.00
mm
1.240 in
31.40
mm
1.570 in
40.00
mm
1.970 in
50.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
  Results 1 - 4 of 4 1