Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Elastic Bushings with Inch Tubing
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Hydraulic Parts Catalog > Reservoirs & Accessories > Elastic Bushings with Inch Tubing > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Elastic Bushings with Inch Tubing

For CAD models and more information, click Directly on the part number below.


  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)





 DOWNLOADS 

Hydraulic Tank/Reservoir and Accessories Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 5 of 5 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Dimension A

Dimension B

Dimension C

Dimension D

Dimension E

Dimension F

84527101907 ELASTIC BUSHING-1/4"-TUBING 0.410 in
10.50
mm
0.250 in
6.35
mm
0.470 in
12.00
mm
0.710 in
18.00
mm
0.980 in
25.00
mm
0.120 in
3.0
mm
84527101908 ELASTIC BUSHING-3/8"-TUBING 0.530 in
13.50
mm
0.380 in
9.52
mm
0.630 in
16.00
mm
0.910 in
23.00
mm
0.980 in
25.00
mm
0.120 in
3.0
mm
84527101909 ELASTIC BUSHING-1/2"-TUBING 0.670 in
17.00
mm
0.500 in
12.70
mm
0.940 in
24.00
mm
1.260 in
32.00
mm
0.980 in
25.00
mm
0.120 in
3.0
mm
84527101910 ELASTIC BUSHING-3/4"-TUBING 0.910 in
23.00
mm
0.750 in
19.00
mm
0.940 in
24.00
mm
1.260 in
32.00
mm
0.980 in
25.00
mm
0.160 in
4.0
mm
84527101911 ELASTIC BUSHING-1-1/4"-TUBING 1.420 in
36.00
mm
1.250 in
31.75
mm
1.570 in
40.00
mm
1.970 in
50.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
  Results 1 - 5 of 5 1 
<