COMPANY HEADER
CAD (0)
  • Cart is empty
  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (in)

Bore Size (mm)

Part Number

Description 

Dimension A

Dimension B

Dimension C

Dimension D

Dimension E

Dimension F

Add To Cart/Request Quote
N/A ELASTIC BUSHING-1/4"-TUBING N/A 0.410 in10.50 mm N/A 0.250 in6.35 mm N/A 0.470 in12.00 mm N/A 0.710 in18.00 mm N/A 0.980 in25.00 mm N/A 0.120 in3.0 mm Add To Cart
Request Quote
N/A ELASTIC BUSHING-3/8"-TUBING N/A 0.530 in13.50 mm N/A 0.380 in9.52 mm N/A 0.630 in16.00 mm N/A 0.910 in23.00 mm N/A 0.980 in25.00 mm N/A 0.120 in3.0 mm Add To Cart
Request Quote
N/A ELASTIC BUSHING-1/2"-TUBING N/A 0.670 in17.00 mm N/A 0.500 in12.70 mm N/A 0.940 in24.00 mm N/A 1.260 in32.00 mm N/A 0.980 in25.00 mm N/A 0.120 in3.0 mm Add To Cart
Request Quote
N/A ELASTIC BUSHING-3/4"-TUBING N/A 0.910 in23.00 mm N/A 0.750 in19.00 mm N/A 0.940 in24.00 mm N/A 1.260 in32.00 mm N/A 0.980 in25.00 mm N/A 0.160 in4.0 mm Add To Cart
Request Quote
N/A ELASTIC BUSHING-1-1/4"-TUBING N/A 1.420 in36.00 mm N/A 1.250 in31.75 mm N/A 1.570 in40.00 mm N/A 1.970 in50.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm Add To Cart
Request Quote
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1