All Product Types > INDUSTRIAL MOTION PRODUCTS > Hydraulic Parts Catalog > Reservoirs & Accessories > Elastic Bushings with Metric Tubing > View Items  

Elastic Bushings with Metric Tubing

Check up to five results to perform an action.


  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Hydraulic Tank/Reservoir and Accessories Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 12 of 12 1 

Part Number

Description 

Dimension A

Dimension B

Dimension C

Dimension D

Dimension E

Dimension F

84527101903 ELASTIC BUSHING-8MM-TUBING 0.470 in
12.00
mm
0.310 in
8.00
mm
0.550 in
14.00
mm
0.790 in
20.00
mm
0.980 in
25.00
mm
0.120 in
3.0
mm
84527101905 ELASTIC BUSHING-10MM-TUBING 0.550 in
14.00
mm
0.390 in
10.00
mm
0.710 in
18.00
mm
0.920 in
24.00
mm
0.980 in
25.00
mm
0.120 in
3.0
mm
84527101906 ELASTIC BUSHING-12MM-TUBING 0.630 in
16.00
mm
0.470 in
12.00
mm
0.710 in
18.00
mm
0.940 in
24.00
mm
0.980 in
25.00
mm
0.160 in
4.0
mm
84527101931 ELASTIC BUSHING-16MM-TUBING 0.790 in
20.00
mm
0.630 in
16.00
mm
0.940 in
24.00
mm
1.260 in
32.00
mm
0.980 in
25.00
mm
0.160 in
4.0
mm
84527101932 ELASTIC BUSHING-18MM-TUBING 0.870 in
22.00
mm
0.710 in
18.00
mm
0.940 in
24.00
mm
1.260 in
32.00
mm
0.980 in
25.00
mm
0.160 in
4.0
mm
84527101914 ELASTIC BUSHING-20MM-TUBING 0.940 in
24.00
mm
0.790 in
20.00
mm
1.180 in
30.00
mm
1.570 in
40.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
84527101915 ELASTIC BUSHING-22MM-TUBING 1.020 in
26.00
mm
0.870 in
22.00
mm
1.180 in
30.00
mm
1.570 in
40.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
84527101916 ELASTIC BUSHING-25MM-TUBING 1.140 in
29.00
mm
0.980 in
25.00
mm
1.380 in
35.00
mm
1.770 in
45.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
84527101918 ELASTIC BUSHING-28MM-TUBING 1.260 in
32.00
mm
1.100 in
28.00
mm
1.380 in
35.00
mm
1.770 in
45.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
84527101919 ELASTIC BUSHING-30MM-TUBING 1.340 in
34.00
mm
1.180 in
30.00
mm
1.570 in
40.00
mm
1.970 in
50.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
84527101922 ELASTIC BUSHING-35MM-TUBING 1.540 in
39.00
mm
1.380 in
35.00
mm
1.890 in
48.00
mm
2.170 in
54.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
84527101923 ELASTIC BUSHING-38MM-TUBING 1.650 in
42.00
mm
1.500 in
38.00
mm
1.890 in
48.00
mm
2.170 in
54.00
mm
0.980 in
25.00
mm
0.200 in
5.00
mm
  Results 1 - 12 of 12 1