Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (in)

Bore Size (mm)

Part Number

Dimension A

Dimension B

Dimension C

Dimension D

Dimension E

Dimension F

ELASTIC BUSHING-8MM-TUBING N/A 0.470 in12.00 mm N/A 0.310 in8.00 mm N/A 0.550 in14.00 mm N/A 0.790 in20.00 mm N/A 0.980 in25.00 mm N/A 0.120 in3.0 mm
ELASTIC BUSHING-10MM-TUBING N/A 0.550 in14.00 mm N/A 0.390 in10.00 mm N/A 0.710 in18.00 mm N/A 0.920 in24.00 mm N/A 0.980 in25.00 mm N/A 0.120 in3.0 mm
ELASTIC BUSHING-12MM-TUBING N/A 0.630 in16.00 mm N/A 0.470 in12.00 mm N/A 0.710 in18.00 mm N/A 0.940 in24.00 mm N/A 0.980 in25.00 mm N/A 0.160 in4.0 mm
ELASTIC BUSHING-16MM-TUBING N/A 0.790 in20.00 mm N/A 0.630 in16.00 mm N/A 0.940 in24.00 mm N/A 1.260 in32.00 mm N/A 0.980 in25.00 mm N/A 0.160 in4.0 mm
ELASTIC BUSHING-18MM-TUBING N/A 0.870 in22.00 mm N/A 0.710 in18.00 mm N/A 0.940 in24.00 mm N/A 1.260 in32.00 mm N/A 0.980 in25.00 mm N/A 0.160 in4.0 mm
ELASTIC BUSHING-20MM-TUBING N/A 0.940 in24.00 mm N/A 0.790 in20.00 mm N/A 1.180 in30.00 mm N/A 1.570 in40.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
ELASTIC BUSHING-22MM-TUBING N/A 1.020 in26.00 mm N/A 0.870 in22.00 mm N/A 1.180 in30.00 mm N/A 1.570 in40.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
ELASTIC BUSHING-25MM-TUBING N/A 1.140 in29.00 mm N/A 0.980 in25.00 mm N/A 1.380 in35.00 mm N/A 1.770 in45.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
ELASTIC BUSHING-28MM-TUBING N/A 1.260 in32.00 mm N/A 1.100 in28.00 mm N/A 1.380 in35.00 mm N/A 1.770 in45.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
ELASTIC BUSHING-30MM-TUBING N/A 1.340 in34.00 mm N/A 1.180 in30.00 mm N/A 1.570 in40.00 mm N/A 1.970 in50.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
ELASTIC BUSHING-35MM-TUBING N/A 1.540 in39.00 mm N/A 1.380 in35.00 mm N/A 1.890 in48.00 mm N/A 2.170 in54.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
ELASTIC BUSHING-38MM-TUBING N/A 1.650 in42.00 mm N/A 1.500 in38.00 mm N/A 1.890 in48.00 mm N/A 2.170 in54.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1