Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.

Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Item Name

Dimension A1

Reservoir Capacity

Weight

Dimension B

Dimension C

ENVIRO SEAL-11 GAL-NBR N/A ENVIRO SEAL-11 GAL-NBR N/A 13.740 in349.00 mm N/A 7.10 gal N/A 0.99 lb N/A 19.650 in499.00 mm N/A 0.910 in23.00 mm
ENVIRO SEAL-17 GAL-NBR N/A ENVIRO SEAL-17 GAL-NBR N/A 17.010 in432.00 mm N/A 11.00 gal N/A 1.10 lb N/A 20.980 in533.00 mm N/A 0.910 in23.00 mm
ENVIRO SEAL-7.1 GAL-NBR N/A ENVIRO SEAL-7.1 GAL-NBR N/A 18.980 in482.00 mm N/A 17.00 gal N/A 0.84 lb N/A 24.530 in623.00 mm N/A 0.910 in23.00 mm
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1