Part Number |
Description |
Height |
Width |
Air Filter Size |
Material |
Length |
Type |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 84527101801 | Description N/A FILLER BREATHER-E 35 ES | Height N/A 4.53 in | Width N/A 2.600 in | Air Filter Size N/A 45.00 µ | Material N/A Plastic | Length N/A 2.600 in66.04 mm | Type N/A E 35 ES |
Add To Cart
Request Quote |
|
| 84527101802 | Description N/A FILLER BREATHER-EB 50-10-1PC | Height N/A 4.25 in | Width N/A 1.730 in | Air Filter Size N/A 10.00 µ | Material N/A Metal | Length N/A 1.730 in43.94 mm | Type N/A EB 50-10 |
Add To Cart
Request Quote |
|
| 84527101803 | Description N/A FILLER BREATHER-EB 80-10 | Height N/A 5.320 in | Width N/A 3.270 in | Air Filter Size N/A 10.00 µ | Material N/A Metal | Length N/A 3.270 in83.06 mm | Type N/A EB 80-10 |
Add To Cart
Request Quote |